Product Hierarchy
Product Hierarchy

SPIDER II 8TX/2FX EEC - Unmanaged 10-port Switch


Unmanaged Industrial Ethernet DIN Rail Mount Switch with extended temperature range, store and forward switching mode, 8 x 10/100 Mbit/s RJ45 2 x 100 Mbit/s MM SC

Product description

Description: Entry Level Industrial ETHERNET Rail-Switch, store and forward switching mode, Ethernet (10 Mbit/s) and Fast-Ethernet (100 Mbit/s)
Part Number: 943958211
Port type and quantity: 8 x 10/100BASE-TX, TP-cable, RJ45 sockets, auto-crossing, auto-negotiation, auto-polarity, 2 x 100BASE-FX, MM-cable, SC sockets

More Interfaces

Power supply/signaling contact: 1 x plug-in terminal block, 3-pin, no signaling contact

Network size - length of cable

Twisted pair (TP): 0-100 m
Single mode fiber (SM) 9/125 µm: n/a
Multimode fiber (MM) 50/125 µm: 0 - 5000 m (Link Budget at 1310 nm = 0 - 8 dB; A=1 dB/km; BLP = 800 MHz*km)
Multimode fiber (MM) 62.5/125 µm: 0 - 4000 m (Link Budget at 1310 nm = 0 - 11 dB; A = 1 dB/km; BLP = 500 MHz*km)

Network size - cascadibility

Line - / star topology: any

Power requirements

Current consumption at 24 V DC: max. 330 mA
Operating Voltage: DC 9.6 V - 32 V
Power consumption: max. 8.4 W 28.7 Btu(IT)/h

Diagnostics features

Diagnostic functions: LEDs (power, link status, data, data rate)

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC): 55.2 Years
Operating temperature: -40-+70 °C
Storage/transport temperature: -40-+85 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Dimensions (WxHxD): 35 mm x 138 mm x 121 mm
Weight: 260 g
Mounting: DIN Rail
Protection class: IP30

Mechanical stability

IEC 60068-2-6 vibration: 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 6 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80-1000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 4 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Safety of industrial control equipment: cUL 508

Further Instructions

Product Documentation: https://www.doc.hirschmann.com
Certificates: https://www.doc.hirschmann.com/certificates.html
Variants
Item #Type
943958211SPIDER II 8TX/2FX EEC
Update and Revision: Revision Number: 0.115 Revision Date: 11-23-2022
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Version: 2019-06-24
Sicherheits- und Informationsblatt (Deutsch)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
Safety and general information sheet (English)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
Anwender-Handbuch Installation Industrial ETHERNET Rail Switch SPIDER II SPIDER II Giga SPIDER II PoE (German)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 07
User Manual Installation Industrial ETHERNET Rail Switch SPIDER II SPIDER II Giga SPIDER II PoE (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 07
Manuel d’utilisation Installation Commutateur ETHERNET industriel Rail Switch SPIDER II
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 07
No accessories are available for this product