Product Hierarchy
Product Hierarchy

9439 - Electronic, 7 C #20 Str TC, PVC Ins, PVC Jkt, CMG




Electronic, 7 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)720 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.065 in (1.7 mm)Black, White, Red, Green, Brown, Blue, Orange
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.260 in (6.60 mm)
Overall Cable Diameter (Nominal): 0.260 in (6.60 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)10.7 Ohm/1000ft27 pF/ft (89 pF/m)2.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in (66 mm)
Max. Pull Tension: 88 lbs (40 kg)
Bulk Cable Weight: 50 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.509 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9439 060100Chrome612825249146
9439 0601000Chrome612825249153C
9439 060500Chrome612825249160C
9439 0605000Chrome612825249177
9439 060U1000Chrome612825249122
9439 060U500Chrome612825249139
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product