Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
SFP Fiberoptic Gigabit Ethernet Transceiver LH with LC connector, extended temperature range
| Type: | M-SFP-LH/LC-EEC |
| Description: | SFP Fiberoptic Gigabit Ethernet Transceiver LH, extended temperature range |
| Part Number: | 943898001 |
| Port Type and Quantity: | 1 x 1000 Mbit/s with LC connector |
| Single mode fiber (LH) 9/125 µm (long haul transceiver): | 23 - 80 km (Link Budget at 1550 nm = 5 - 22 dB; A = 0,25 dB/km; D = 19 ps/(nm*km)) |
| Operating Voltage: | power supply via the switch |
| Power Consumption: | 1 W |
| Diagnostics: | Optical input and output power, transceiver temperature |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 482 Years |
| Operating temperature: | -40-+85 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 13.4 mm x 8.5 mm x 56.5 mm |
| Weight: | 34 g |
| Mount Type: | SFP slot |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
| EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80-1000 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
| EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
| EN 55022: | EN 55022 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Safety of information technology equipment: | EN60950 |
| Laser Protection: | class 1 according to IEC60825-1 |
| Hazardous locations: | depending on deployed switch |
| Shipbuilding: | depending on deployed switch |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | SFP module |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.117 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 943898001 | M-SFP-LH/LC-EEC |