(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(109)Unmanaged IP 65 / IP 67 switch in accordance with IEEE 802.3, store-and-forward-switching, Fast-Ethernet (10/100 MBit/s) ports, electrical Fast-Ethernet (10/100 MBit/s) M12-ports
Type: | OCTOPUS 5TX EEC |
Description: | The OCTOPUS switches are suited for outdoor applications with rough environmental conditions. Because of the branch typical approvals they can be used in transport applications (E1), as well as in trains (EN 50155) and ships (GL). |
Part Number: | 943892001 |
Port type and quantity: | 5 ports in total uplink ports: 10/100 BASE-TX, M12 "D"-coding, 4-pole 5 x 10/100 BASE-TX TP-cable, auto-crossing, auto-negotiation, auto-polarity. |
Power supply/signaling contact: | 1 x M12 5-pin connector, A coding, no signaling contact |
Twisted pair (TP): | 0-100 m |
Line - / star topology: | any |
Operating Voltage: | 12 V DC to 24 V DC (min. 9.0 V DC to max. 32 V DC) |
Power consumption: | 2.4 W |
Power output in BTU (IT)/h: | 8.2 |
Diagnostics: | LEDs (power, link status, data) |
Operating temperature: | -40-+60 °C |
Note: | Please note that some recommended accessory parts only support a temperature range from -25 ºC to +70 ºC and might limit the possible operating conditions for the entire system. |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (also condensing): | 5-100 % |
Dimensions (WxHxD): | 60 mm x 126 mm x 31 mm |
Weight: | 210 g |
Mounting: | Wall mounting |
Protection class: | IP67 |
IEC 60068-2-6 vibration: | 1 mm, 2 Hz-13.2 Hz, 90 min. 0.7 g, 13.2 Hz-100 Hz, 90 min. 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min. 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80-1000 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
EN 55032: | EN 55032 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Basis Standard: | CE, EAC, Australian Regulatory Compliance Mark (RCM) |
Safety of industrial control equipment: | cUL 508 |
Transportation: | E1 |
Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
Accessories to Order Separately: | M12 conector, "D"-coded (934 445-001) 2 m cordset with M12-connector, "D"-coded (934 578-001) 5 m cordset with M12-connectors, "D"-coded (934 578-002) 10 m cordset with M12-connectors, "D"-coded (934 578-003) Bulkhead M12 "D"-coded to RJ45 (934 498-001) OCTOPUS dust cover set (25 pieces) (942 057-001), |
Scope of delivery: | 1 × Device, 1 x connector for power connection, General safety instructions |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Software Download: | https://hirschmann-support.belden.com/en-US/downloads |
Update and Revision: | Revision Number: 0.80 Revision Date: 04-17-2024 |