Product Hierarchy
Product Hierarchy

OZD Profi G12DE ATEX 1,Profibus LWL-Rep - Interface converter electrical/optical for PROFIBUS networks; repeater function; in stainless steel cabinet; approvals for protection zones 1,21, 2 and 22


Interface converter electrical/optical for PROFIBUS networks; repeater function; in stainless steel cabinet; approvals for protection zones 1,21, 2 and 22

Product description

Type: OZD Profi G12DE ATEX 1,Profibus LWL-Rep
Name: OZD Profi G12DE ATEX 1,Profibus LWL-Rep
Description: Interface converter electrical/optical for PROFIBUS networks; repeater function; in stainless steel cabinet; approvals for protection zones 1,21, 2 and 22
Part Number: 943883321
Port type and quantity: 2 x optical: 4 sockets BFOC 2.5 (STR); 1 x electrical: Ex-e single clamp

More Interfaces

Power Supply: Ex-e single clamp
Signaling contact: Ex-e single clamp

Network size - length of cable

Multimode fiber (MM) 50/125 µm: 3000 m, 13 dB link budget at 860 nm; A = 3 dB/km
Multimode fiber (MM) 62.5/125 µm: 3000 m, 15 dB link budget at 860 nm; A = 3.5 dB/km

Power requirements

Current consumption: max. 200 mA
Input voltage range: -7 V ... +12 V
Operating Voltage: 18 ... 32 VDC, typ. 24 VDC
Power consumption: 4.8 W
Redundancy functions: HIPER-Ring (ring structure), redundant 24 V infeed

Power Output

Output voltage/output current (pin6): 5 VDC +5%, -10%, short circuit-proof/90 mA

Ambient conditions

Operating temperature: -20-+55 °C
Storage/transport temperature: -40-+80 °C
Relative humidity (also condensing): 10-100 %

Mechanical construction

Dimensions (WxHxD): 230 x 219 x 108 mm
Weight: 3.7 kg
Housing Material: stainless steel
Mounting: screw mounting on the mounting plate
Protection class: IP66

Approvals

Hazardous locations: ATEX Zone 1

Scope of delivery and accessories

Scope of delivery: device, start-up instructions
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
Sicherheits- und Informationsblatt (Deutsch)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
Safety and general information sheet (English)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
Startup Information PROFIBUS-Repeater OZD Profi G12DU/G12DK/G12DE ATEX 1 (English)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 03
Consignes de mise en service PROFIBUS-Repeater OZD Profi G12DU/G12DK/G12DE ATEX 1 (French)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 03
Hinweise zur Inbetriebnahme PROFIBUS-Repeater OZD Profi G12DU/G12DK/G12DE ATEX 1 (Deutsch)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 03
Consignes de mise en service PROFIBUS-Repeater OZD Profi G12DU/G12DK/G12DE ATEX 1 (French)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 01
Startup Information PROFIBUS-Repeater OZD Profi G12DU/G12DK/G12DE ATEX 1 (English)
Description: The "Startup Information" contain a device description, safety instructions and the other information that you need to mount the device.
Version: 01
No accessories are available for this product