(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Unmanaged Industrial Ethernet DIN Rail Mount Switch, store and forward switching mode, 5 x 10/100 Mbit/s RJ45
Description: | Entry Level Industrial ETHERNET Rail Switch, store and forward switching mode, Ethernet and Fast-Ethernet (10/100 Mbit/s) |
Part Number: | 943824002 |
Port type and quantity: | 5 x 10/100BASE-TX, TP cable, RJ45 sockets, auto-crossing, auto-negotiation, auto-polarity |
Power supply/signaling contact: | 1 x plug-in terminal block, 3-pin, no signaling contact |
Twisted pair (TP): | 0-100 m |
Line - / star topology: | any |
Current consumption at 24 V DC: | Max. 100 mA |
Operating Voltage: | 9,6 V DC - 32 V DC |
Power consumption: | Max. 2,2 W 7,5 Btu (IT)/h at 24 V DC |
Diagnostic functions: | LEDs (power, link status, data, data rate) |
MTBF (MIL-HDBK 217F: Gb 25 ºC): | 123.7 Years |
Operating temperature: | 0-+60 °C |
Storage/transport temperature: | -40-+70 °C |
Relative humidity (non-condensing): | 10-95 % |
Dimensions (WxHxD): | 25 mm x 114 mm x 79 mm |
Weight: | 113 g |
Mounting: | DIN Rail |
Protection class: | IP30 |
IEC 60068-2-6 vibration: | 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80-1000 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 4 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
EN 55022: | EN 55022 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Safety of industrial control equipment: | cUL 508 |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Item # |
---|
943824002 |
Update and Revision: | Revision Number: 0.77 Revision Date: 01-08-2021 |