Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Low Temp Plastic Lead Wire, 14AWG (104x34) Tinned Copper, PO Insulation
| Suitable Applications: | direct burial , roadway loop cables |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 14 AWG | 104x34 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Notes |
|---|---|---|---|
| PE - Polyethylene | 0.032 in (0.81 mm) | 0.139 in (3.53 mm) | HDPE |
| Overall Cable Diameter (Nominal): | 0.139 in (3.53 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.7 Ohm/1000ft | Single conductor in free air @ 30ºC: 20 A |
| Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 80°C | -50°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.39 in (35.3 mm) | 1.39 in (35.3 mm) |
| Max. Pull Tension: | 48 lbs (22 kg) |
| Bulk Cable Weight: | 18 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.474 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9438 0101000 | Black | Reel | 1,000 ft | 612825248392 | C |
| Footnote: | C - CRATE REEL PUT-UP. |