(1856)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(797)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(470)VFD Cable
(149)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(84)Safety, Sound, & Security Cable
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
(109)Installation rack for 19” cabinet, 8 units wide and 4 units high
Type: | 19 Inch DIN Rail Adapter |
Description: | Installation rack for 19 inch cabinet, 8 units wide and 4 units high |
Part Number: | 943766002 |
Dimensions (WxHxD): | 481 mm (usable 435 mm) x 177 mm x 275 mm, DIN Rail variable in height and depth adjustable (increment 10 mm) |
Weight: | 3000 g |
Mounting: | 19" rack or cabinet |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.92 Revision Date: 04-17-2024 |
Item # | Type |
---|---|
943766002 | 19" DIN Rail Adapter |