Installation rack for 19” cabinet, 8 units wide and 4 units high
| Type: | 19 Inch DIN Rail Adapter |
| Description: | Installation rack for 19 inch cabinet, 8 units wide and 4 units high |
| Part Number: | 943766002 |
| Dimensions (WxHxD): | 481 mm (usable 435 mm) x 177 mm x 275 mm, DIN Rail variable in height and depth adjustable (increment 10 mm) |
| Weight: | 3000 g |
| Mount Type: | 19" rack or cabinet |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.100 Revision Date: 05-07-2025 |
| Item # | Type |
|---|---|
| 943766002 | 19 DIN Rail Adapter |