(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Media module for MICE Switches (MS...), 100Base-FX multi-mode F/O
Type: | MM3-4FXM2 |
Part Number: | 943764101 |
Port type and quantity: | 4 x 100Base-FX, MM cable, SC sockets |
Multimode fiber (MM) 50/125 µm: | 0 - 5000 m, 8 dB link budget at 1300 nm, A = 1 dB/km, 3 dB reserve, B = 800 MHz x km |
Multimode fiber (MM) 62.5/125 µm: | 0 - 4000 m, 11 dB link budget at 1300 nm, A = 1 dB/km, 3 dB reserve, B = 500 MHz x km |
Operating Voltage: | power supply via the backplane of the MICE switch |
Power consumption: | 6.8 W |
Power output in BTU (IT)/h: | 23.2 Btu (IT)/h |
Diagnostics: | LEDs (power, link status, data, 100 Mbit/s, full duplex, ring port, LED test) |
MTBF (MIL-HDBK 217F: Gb 25 ºC): | 59.5 Years |
Operating temperature: | 0-+60 °C |
Storage/transport temperature: | -40-+70 °C |
Relative humidity (non-condensing): | 10-95 % |
Dimensions (WxHxD): | 38 mm x 134 mm x 118 mm |
Weight: | 180 g |
Mounting: | Backplane |
Protection class: | IP 20 |
IEC 60068-2-6 vibration: | 1 mm, 2 Hz - 13.2 Hz, 90 min.; 0.7g, 13.2 Hz - 100 Hz, 90 min.; 3.5 mm, 3 Hz - 9 Hz, 10 cycles, 1 octave/min.; 1g, 9 Hz - 150 Hz, 10 cycles, 1 octave/min. |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80 - 1000 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line |
EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1kV data line |
EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz - 150 kHz), 10 V (150 kHz - 80 MHz) |
EN 55032: | EN 55032 Class A |
EN 55022: | EN 55022 Class A |
FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
Basis Standard: | CE |
Safety of industrial control equipment: | cUL508 |
Shipbuilding: | Navy DNVGL |
Accessories to Order Separately: | ML-MS2/MM labels |
Scope of delivery: | module, general safety instructions |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Item # | Type |
---|---|
943764101 | MM3-4FXM2 |
Update and Revision: | Revision Number: 0.33 Revision Date: 01-08-2021 |