(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)The ACA 11 auto-configuration adapter, with RJ45 (RS232) connection and extended temperature range, saves the configuration data of the connected switch. It enables managed switches to be easily commissioned and quickly replaced.
Type: | ACA11-RJ11 EEC |
Description: | The ACA 11 auto-configuration adapter, with RJ45 (RS232) connection and extended temperature range, saves the configuration data of the connected switch. It enables managed switches to be easily commissioned and quickly replaced. |
Part Number: | 943751002 |
Availability: | Last order date: March 31, 2021 |
Cable Length: | 31.5 cm |
Operating Voltage: | via the RS232 interface on the switch |
Diagnostics: | writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch) |
Configuration: | via the RS232 interface of the switch and via SNMP/Web |
MTBF: | 370.9 years (MIL-HDBK-217F) |
Operating temperature: | -40-+70 °C |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 10-95 % |
Dimensions (WxHxD): | 90 mm x 27 mm x 12 mm |
Weight: | 35 g |
Mounting: | plug-in module |
Protection class: | IP40 |
IEC 60068-2-6 vibration: | 1 g, 10 Hz - 150 Hz, 30 cycles |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m |
EN 55022: | EN 55022 |
Safety of industrial control equipment: | cUL 508 |
Safety of information technology equipment: | cUL 508 |
Hazardous locations: | ISA 12.12.01 Class 1 Div. 2 ATEX Zone 2 |
Shipbuilding: | Germanischer Lloyd |
Transportation: | E1 |
Scope of delivery: | device, operating manual |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Item # | Type |
---|---|
943751002 | ACA11-EEC |
Update and Revision: | Revision Number: 0.67 Revision Date: 01-08-2021 |