(109)24 V DC DIN rail power supply unit
Type: | RPS 120 EEC (CC) |
Description: | 24 V DC DIN rail power supply unit |
Part Number: | 943662121 |
Voltage input: | 1 x Bi-stable, quick-connect spring clamp terminals, 3-pin |
Voltage output: | 1 x Bi-stable, quick-connect spring clamp terminals, 6-pin |
Current consumption: | max. 1,4-0,65 A at 100-240 V AC max. 1,2 - 0,45 A bei 120 - 300 V DC |
Input voltage: | 100-240 V AC (-15/+10%); 50-60Hz or 110 to 300 V DC (+/-20%) |
Operating Voltage: | 230 V |
Output current: | 5-4.5 A continuous; min 7.5-6.7 A for typ. 4 sec |
Redundancy functions: | Power supply units can be connected in parallel |
Activation Current: |
Output voltage: | 24-28 V DC (typ. 24,1 V); externally adjustable |
Diagnostics: | LED (DC OK, Overload) |
Operating temperature: | -25-+70 °C |
Note: | inclusive Conformal Coating (from 60 ║C Derating) |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 5-95 % |
Dimensions (WxHxD): | 40 mm x 124 mm x 117 mm |
Weight: | 620 g |
Mounting: | DIN Rail |
Protection class: | IP20 |
IEC 60068-2-6 vibration: | Operating: 2 … 500Hz 0,5m²/s³ |
IEC 60068-2-27 shock: | 10 g, 11 ms duration |
EN 61000-4-2 electrostatic discharge (ESD): | ± 4 kV contact discharge; ± 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz ... 2700 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line |
EN 61000-4-5 surge voltage: | power lines: 2 kV (line/earth), 1 kV (line/line) |
EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz .. 80 MHz) |
EN 55032: | EN 55032 Class A |
Basis Standard: | CE |
Safety of industrial control equipment: | cUL 60950-1, cUL 508 |
Safety of information technology equipment: | cUL 60950-1 |
Hazardous locations: | ISA 12.12.01 Class 1 Div. 2 (pending) |
Shipbuilding: | DNV |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | Rail power supply, Description and operating manual |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.108 Revision Date: 04-17-2024 |
Item # | Type |
---|---|
943662121 | RPS 120 EEC |