(790)600V Control (AWM Style) Cable
(414)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1300)Instrumentation Cable
(465)UL 300V PLTC-ER Cable
(35)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
24 V DC DIN rail power supply unit
| Type: | RPS 80 EEC |
| Description: | 24 V DC DIN rail power supply unit |
| Part Number: | 943662080 |
| Voltage input: | 1 x Bi-stable, quick-connect spring clamp terminals, 3-pin |
| Voltage output: | 1 x Bi-stable, quick-connect spring clamp terminals, 4-pin |
| Current consumption: | max. 1.8-1.0 A at 100-240 V AC; max. 0.85 - 0.3 A at 110-125 V DC |
| Input Voltage: | 100-240 V AC (+/-15%); 50-60Hz or; 110-125 V DC (-20/+25%) |
| Operating Voltage: | 230 V |
| Output Current: | 3.4-3.0 A continuous; min 5.0-4.5 A for typ. 4 sec |
| Redundancy functions: | Power supply units can be connected in parallel |
| Activation Current: | <13 A at 230 V AC |
| Output voltage: | 24 - 28 V DC (typ. 24.1 V) external adjustable |
| Diagnostics: | LED (DC OK, Overload) |
| Operating temperature: | -25-+70 °C |
| Note: | from 60 °C derating |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 32 mm x 124 mm x 102 mm |
| Weight: | 440 g |
| Mount Type: | DIN Rail |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | Operating: 2 … 500Hz 0,5m²/s³ |
| IEC 60068-2-27 shock: | 10 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | ± 4 kV contact discharge; ± 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz ... 2700 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line |
| EN 61000-4-5 surge voltage: | power lines: 2 kV (line/earth), 1 kV (line/line) |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz .. 80 MHz) |
| EN 55032: | EN 55032 Class A |
| Basis Standard: | CE |
| Safety of industrial control equipment: | cUL 60950-1, cUL 508 |
| Safety of information technology equipment: | cUL 60950-1 |
| Shipbuilding: | DNV |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | Rail power supply, Description and operating manual |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.217 Revision Date: 09-25-2026 |
| Item # | Type |
|---|---|
| 943662080 | RPS 80 EEC |