(109)Type: | RPS 15 |
Description: | 24 V DC DIN rail power supply unit |
Part Number: | 943662015 |
Voltage input: | 1 x terminal block, 3-pin |
Voltage output: | 1 x terminal block, 5-pin |
Current consumption: | 0.17 A at 230 V AC |
Input voltage: | 100 to 240 V AC; 50 to 60 Hz or 110 to 200 V DC |
Operating Voltage: | 230 V |
Output current: | nom. 0.63 A at 24 V DC |
Redundancy functions: | Power supply units can be connected in parallel |
Activation Current: | 31 A bei 240 V AC and cold start |
Output voltage: | 24-28 V DC |
Diagnostics: | LED (power, DC ON) |
Operating temperature: | -10-+70 °C |
Note: | from 60 ║C derating |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 5-95 % |
Dimensions (WxHxD): | 22.5 mm x 75 mm x 91 mm |
Weight: | 130 g |
Mounting: | DIN Rail |
Protection class: | IP20 |
IEC 60068-2-6 vibration: | Operating: 2 … 500Hz 0,5m²/s³ |
IEC 60068-2-27 shock: | 20 g, 11 ms duration |
EN 61000-4-2 electrostatic discharge (ESD): | ± 4 kV contact discharge; ± 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz ... 2700 MHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line |
EN 61000-4-5 surge voltage: | power lines: 2 kV (line/earth), 1 kV (line/line) |
EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz .. 80 MHz) |
EN 55032: | EN 55032 Class A |
Basis Standard: | CE |
Safety of industrial control equipment: | cUL 60950-1, cUL 508 |
Safety of information technology equipment: | cUL 60950-1 |
Hazardous locations: | ISA 12.12.01 Class 1 Div. 2 |
Shipbuilding: | DNV |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | Rail power supply, Description and operating manual |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.104 Revision Date: 04-17-2024 |
Item # | Type |
---|---|
943662015 | RPS 15, Rail Power Supply |