Product Hierarchy
Product Hierarchy

RPS 15, Rail Power Supply - 24 V DC DIN rail power supply unit


24 V DC DIN rail power supply unit

Product description

Type: RPS 15
Description: 24 V DC DIN rail power supply unit
Part Number: 943662015

More Interfaces

Voltage input: 1 x terminal block, 3-pin
Voltage output: 1 x terminal block, 5-pin

Power requirements

Current consumption: 0.17 A at 230 V AC
Input Voltage: 100 to 240 V AC; 50 to 60 Hz or 110 to 200 V DC
Operating Voltage: 230 V
Output Current: nom. 0.63 A at 24 V DC
Redundancy functions: Power supply units can be connected in parallel
Activation Current: 31 A bei 240 V AC and cold start

Power Output

Output voltage: 24-28 V DC

Software

Diagnostics: LED (power, DC ON)

Ambient conditions

Operating temperature: -10-+70 °C
Note: from 60 ║C derating
Minimum Storage Temperature: -40-+85 °C
Relative humidity (non-condensing): 5-95 %

Mechanical construction

Dimensions (WxHxD): 22.5 mm x 75 mm x 91 mm
Weight: 130 g
Mount Type: DIN Rail
IP Protection Rating: IP20

Mechanical stability

IEC 60068-2-6 vibration: Operating: 2 … 500Hz 0,5m²/s³
IEC 60068-2-27 shock: 20 g, 11 ms duration

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): ± 4 kV contact discharge; ± 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80 MHz ... 2700 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line
EN 61000-4-5 surge voltage: power lines: 2 kV (line/earth), 1 kV (line/line)
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz .. 80 MHz)

EMC emitted immunity

EN 55032: EN 55032 Class A

Approvals

Basis Standard: CE
Safety of industrial control equipment: cUL 60950-1, cUL 508
Safety of information technology equipment: cUL 60950-1
Hazardous locations: ISA 12.12.01 Class 1 Div. 2
Shipbuilding: DNV

Reliability

Guarantee: 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery and accessories

Scope of delivery: Rail power supply, Description and operating manual

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.118 Revision Date: 02-20-2026
Variants
Item #Type
943662015RPS 15, Rail Power Supply
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
EU Declaration of conformity
Description: k943662120-CE_23-07-21
Version: 23-07-21
User Manual Installation RPS 15 (DIN-Rail power supply, 1-Phase, 24V, 0.63A, 15W) (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 03
No accessories are available for this product