Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
24 V DC DIN rail power supply unit
| Type: | RPS 30 |
| Description: | 24 V DC DIN rail power supply unit |
| Part Number: | 943662003 |
| Voltage input: | 1 x terminal block, 3-pin |
| Voltage output: | 1 x terminal block, 5-pin |
| Current consumption: | max. 0,35 A at 296 V AC |
| Input voltage: | 100 to 240 V AC; 47 to 63 Hz or 85 to 375 V DC |
| Operating Voltage: | 230 V |
| Output current: | 1.3 A at 100 - 240 V AC |
| Redundancy functions: | Power supply units can be connected in parallel |
| Activation Current: | <36 A at 240 V AC and cold start |
| Output voltage: | 24 V DC (-0,5%, +0,5%) |
| Diagnostics: | LED (power, DC ON) |
| Operating temperature: | -10-+70 °C |
| Note: | from 60 ║C derating |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 45 mm x 75 mm x 91 mm |
| Weight: | 230 g |
| Mount Type: | DIN Rail |
| Protection class: | IP20 |
| IEC 60068-2-6 vibration: | Operating: 2 … 500Hz 0,5m²/s³ |
| IEC 60068-2-27 shock: | 10 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | ± 4 kV contact discharge; ± 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz ... 2700 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line |
| EN 61000-4-5 surge voltage: | power lines: 2 kV (line/earth), 1 kV (line/line) |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz .. 80 MHz) |
| EN 55032: | EN 55032 Class A |
| Basis Standard: | CE |
| Safety of industrial control equipment: | cUL 60950-1, cUL 508 |
| Safety of information technology equipment: | cUL 60950-1 |
| Hazardous locations: | ISA 12.12.01 Class 1 Div. 2 (pending) |
| Shipbuilding: | DNV |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | Rail power supply, Description and operating manual |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.120 Revision Date: 05-07-2025 |
| Item # | Type |
|---|---|
| 943662003 | RPS 30, Rail Power Supply |