Product Hierarchy
Product Hierarchy

MM4-2TX/SFP - Media module for MICE Switch MS4128, MS30xx, 10/100/1000BASE-TX und 1000BASE-SX/LX


Media module for MICE Switch MS4128, MS30xx, 10/100/1000BASE-TX und 1000BASE-SX/LX

Product description

Type: MM4-2TX/SFP
Part Number: 943622001
Port type and quantity: 2 x 1000BASE-fiber with SFP modules, or, 2 x 10/100/1000BASE-TX, TP cable, RJ45-sockets, autocrossing, autoneg., autopolarity, any combination TX or SFP, 1 SFP deactivates 1TX, up to 2 ports

Product Life Cycle

Availability: Passiv
Last Order Date: 2023-12-31
Last Delivery Date: 2024-06-30

Network size - length of cable

Twisted pair (TP): 0-100
Single mode fiber (SM) 9/125 µm: cf. SFP module M-SFP-LX/LC
Single mode fiber (LH) 9/125 µm (long haul transceiver): cf. SFP FO module M-SFP-LH/LC and M-SFP-LH+/LC
Multimode fiber (MM) 50/125 µm: cf. SFP module M-SFP-SX/LC and M-SFP-LX/LC
Multimode fiber (MM) 62.5/125 µm: cf. SFP module M-SFP-SX/LC and M-SFP-LX/LC

Power requirements

Operating Voltage: power supply via the backplane of the MICE switch
Power consumption: 5.8 W
Power output in BTU (IT)/h: 19.8 Btu (IT)/h

Software

Diagnostics: LEDs (power, link status, data, 1000 Mbit/s, auto-negotiation, full duplex, ring port, LED test)

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC): 163 Years
Operating temperature: 0-+60 °C
Storage/transport temperature: -40-+70 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Dimensions (WxHxD): 38 mm x 134 mm x 77 mm
Weight: 160 g
Mounting: Backplane
Protection class: IP 20

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz - 13.2 Hz, 90 min.; 0.7g, 13.2 Hz - 100 Hz, 90 min.; 3.5 mm, 3 Hz - 9 Hz, 10 cycles, 1 octave/min.; 1g, 9 Hz - 150 Hz, 10 cycles, 1 octave/min.
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 6 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80 - 1000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz - 150 kHz), 10 V (150 kHz - 80 MHz)

EMC emitted immunity

EN 55032: EN 55032 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Basis Standard: CE
Safety of industrial control equipment: cUL 508

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Accessories to Order Separately: ML-MS2/MM labels
Scope of delivery: module, general safety instructions

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.80 Revision Date: 10-24-2023
Variants
Item #Type
943622001MM4-2TX/SFP
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Description: K943435999-CE_23-08-02
Version: 23-08-02
Sicherheits- und Informationsblatt (Deutsch)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
Beschreibung und Betriebsanleitung Medienmodule MICE Modular Industrial Communication Equipment (Deutsch)
Description: The “Description and Operating Instructions” contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 14
Description and Operating Instructions Media modules MICE Modular Industrial Communication Equipment (English)
Description: The “Description and Operating Instructions” contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 14
No accessories are available for this product