(109)The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.
Type: | Terminal Cable, RJ11 to DB9 |
Description: | The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor. |
Part Number: | 943301001 |
Cable Length: | 5 m |
Diagnostics: | Dialog window on the PC or laptop |
Operating temperature: | 0-+60 °C |
Storage/transport temperature: | -20-+80 °C |
Relative humidity (non-condensing): | 10-95 % |
Weight: | 210 g |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | Cable |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.103 Revision Date: 10-24-2023 |
Item # | Type | Cable Length |
---|---|---|
943301001 | TERMINAL CABLE, shielded | 5 m |