SpaceMaker™, 7 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 7 | 22 AWG | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black, White, Red, Dark Green, Brown, Dark Blue, Orange |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.182 in |
| Overall Cable Diameter (Nominal): | 0.182 in. |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 18.1 Ohm/1000ft | 16.6 pF/ft (54.5 pF/m) | 51 Ohm | 0.031 µH/ft (0.10 µH/m) | 2.1 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. | Flexing Min. |
|---|---|---|
| 0.730 in (18.5 mm) | 0.730 in | 1.820 in (46.23 mm) |
| Max. Pull Tension: | 66 lbs (30 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2 |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.204 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 9430MN 006100 | Blue, Light | Reel | 100 ft | 612825388746 |
| 9430MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825388753 |
| 9430MN 008100 | Gray | Reel | 100 ft | 612825388760 |
| 9430MN 0081000 | Gray | Reel | 1,000 ft | 612825388777 |
| 9430MN 004100 | Yellow | Reel | 100 ft | 612825388722 |
| 9430MN 0041000 | Yellow | Reel | 1,000 ft | 612825388739 |