Product Hierarchy
Product Hierarchy

M-SFP-SX/LC - SFP Fiberoptic Gigabit Ethernet Transceiver MM


SFP Fiberoptic Gigabit Ethernet Transceiver MM with LC connector

Product description

Type: M-SFP-SX/LC, SFP Transceiver SX
Description: SFP Fiberoptic Gigabit Ethernet Transceiver MM
Part Number: 943014001
Port Type and Quantity: 1 x 1000 Mbit/s with LC connector

Network size - length of cable

Multimode fiber (MM) 50/125 µm: 0 - 550 m (Link Budget at 850 nm = 0 - 7,5 dB; A = 3,0 dB/km; BLP = 400 MHz*km)
Multimode fiber (MM) 62.5/125 µm: 0 - 275 m (Link Budget at 850 nm = 0 - 7,5 dB; A = 3,2 dB/km; BLP = 200 MHz*km)

Power requirements

Operating Voltage: power supply via the switch
Power Consumption: 1 W

Software

Diagnostics: Optical input and output power, transceiver temperature

Ambient conditions

MTBF (Telcordia SR-332 Issue 3) @ 25°C: 610 Years
Operating temperature: 0-+60 °C
Minimum Storage Temperature: -40-+85 °C
Relative humidity (non-condensing): 5-95 %

Mechanical construction

Dimensions (WxHxD): 13.4 mm x 8.5 mm x 56.5 mm
Weight: 30 g
Mount Type: SFP slot
IP Protection Rating: IP20

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): ± 6 kV contact discharge; ± 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80-1000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Safety of information technology equipment: EN60950
Laser Protection: class 1 according to IEC60825-1
Hazardous locations: depending on deployed switch
Shipbuilding: depending on deployed switch

Reliability

Guarantee: 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery and accessories

Scope of delivery: SFP module

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.126 Revision Date: 07-15-2026
Variants
Item #Type
943014001M-SFP-SX/LC, SFP Transceiver SX
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
No accessories are available for this product