(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Portable Cordage, 20 Conductor 16AWG (65x34) Bare Copper, EPDM Insulation, CPE Outer Jacket, UL Type SO
| Suitable Applications: | extra hard service cordage; oil resistant applications; to power tools and appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 20 | 16 AWG | 65x34 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.033 in (0.84 mm) | 0.123 in (3.12 mm) | Black, White, Red, Green, Orange, Blue, White/Black, Red/Black, Green/Black, Orange/Black, Blue/Black, Black/White, Red/White, Green/White, Blue/White, Black/Red, White/Red, Orange/Red, Blue/Red, Red/Green |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|---|
| Paper Tape | CPE - Chlorinated Polyethylene (Thermoset) | 0.1 in (2.5 mm) | 0.862 in | Yes |
| Overall Cable Diameter (Nominal): | 0.862 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.4 Ohm/1000ft | 6 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 8.62 in (219 mm) | 8.62 in |
| Max. Pull Tension: | 650 lbs (290 kg) |
| Bulk Cable Weight: | 445 lbs/1000ft |
| Environmental Suitability: | Indoor, Oil Resistance |
| NEC / UL Compliance: | Article 400, SO |
| AWM Compliance: | SO |
| CEC / C(UL) Compliance: | LL7874 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.355 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9429 010500 | Black | 612825244998 | C |
| Footnote: | C - CRATE REEL PUT-UP. |