(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
SpaceMaker™, 12 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 14 | 104x34 | TC - Tinned Copper | 12 |
| Conductor Count: | 12 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.095 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| 3 | Red |
| 4 | Dark Green |
| 5 | Brown |
| 6 | Dark Blue |
| 7 | Orange |
| 8 | Yellow |
| 9 | Purple |
| 10 | Gray |
| 11 | Pink |
| 12 | Tan |
| Type |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.456 in | 0.031 in |
| Nominal Conductor DCR |
|---|
| 2.7 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 24 pF/ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -20°C To 80°C |
| Bulk Cable Weight: | 198 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 622 lbs |
| Minimum Minor Axis Bend Radius: | 4.6 in |
| NEC Articles: | Article 800 |
| UL AWM Style Compliance: | AWM 2937 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| CSA Flammability: | FT2 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9426MN 006100 | Blue, Light | Reel | 100 ft | 612825429715 |
| 9426MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825429722 |
| 9426MN 008100 | Gray | Reel | 100 ft | 612825429739 |
| 9426MN 0081000 | Gray | Reel | 1,000 ft | 612825429746 |
| 9426MN 004100 | Yellow | Reel | 100 ft | 612825429692 |
| 9426MN 0041000 | Yellow | Reel | 1,000 ft | 612825429708 |
| Update and Revision: | Revision Number: 0.40 Revision Date: 04-03-2025 |