Product Hierarchy
Product Hierarchy

Industrial HiVision, 2048 Nodes - Belden licensing option - Industrial HiVision version from 8.6.00 - New Belden licensing option


Industrial HiVision allows all managed switches from any SNMP-enabled device to be monitored, including those from Hirschmann. In addition, the MultiConfig function enables multiple network nodes to be configured quickly and consistently.

Product description

Name: Industrial HiVision, 2048 Nodes
Part Number: 942351248

Configuration features

Configuration functions: Individual device configuration. Configuration of multiple devices simultaneously. Configuration of identical parameters across multiple device types simultaneously. Firmware update of multiple devices. HiFusion for integration of third-party devices. Scheduled device configuration back-up. Network Duplication.

Diagnostics features

Alarm and event actions: Alarm and event logging. Alarm actions such as message window, email, Push notifications, SMS and start executable. Event forwarding to Syslog server. Audible alarm.
Event generation: polling and SNMPv1 trap support
Modules and components: MACH4000/1000/100, DRAGON, GREYHOUND, BOBCAT, MICE, PowerMICE, MSP, RSP, RS2, RED,EAGLE20, EAGLE30, EAGLE40, EES, EESX, RS20/30/40, RSR, RSB, MICE20/30, OCTOPUS, LION, GigaLION, OpenBAT, BAT Controller, BAT54 Access Point and Client, BAT300, BAT-C, BAT-C2, OWL 3G, OWL LTE, GECKO, SPIDER, LioN-P, HiSCOM series, Hirschmann IT series, any SNMP capable device, any ICMP (Ping) capable device.
Monitoring: Graphical status representation for devices, links, power supplies, fans, and any other device sub-component. Status displays for third-party products. All statuses are configurable. Supports multiple topology windows and a network hierarchy view. User configurable event log. Customisable event actions. Reporting tool. Project setup wizard. Hierarchical supervision structure. Task scheduler. Interface to InfluxDB® time series database. Grafana® templates available for download.
Topology recognition: Topology recognition is based on LLDP (Link Layer Discovery Protocol, IEEE802.1AB) and Learned Address Tables. Switches, routers, WLAN devices, unmanaged switches/hubs, and end devices are supported. Can also map networks behind a router. Path Availability Calculation.

Software

Operating system: Windows 7 (64 Bit), Windows 10 Version 1803 (64 Bit), Windows 11 Version 22621 (64 Bit), Windows Server 2019, Windows Server 2022, PC Linux:64 Bit: Kernel 3.10, libc 6 (approved for Debian and Red Hat); Debian 11/12, Red Hat 8/9
Browser: Internet Explorer 4.0 or higher, Java runtime environment 1.5.0 is also installed

Hardware

Processor: x86 compatible CPU, min. 1 GHz
Hard disk space: 2 GB free
RAM: 32 Bit: 2 GB minimum / 64 Bit: 4 GB minimum
Network: Ethernet network with TCP/IP protocol stack. Supports multiple network cards.

SCADA /Process visualisation

ActiveX Control: Graphical User Interface can be reused inside SCADA systems via an ActiveX control
OPC Server: Map device and connection states as well as device properties. Can be used inside SCADA systems via the OPC Data Access 2.0/3.0 or OPC UA interface.

IIT.Protocols

Supported protocols: HiDiscovery, ICMP (Ping), SNMPv1, SNMPv3, OPC DA 2.0/3.0, OPC UA

Language Support

Manual and help texts: Chinese, English, French, German, Italian, Spanish
Menus and dialogs: Chinese, English, French, German, Greek, Indonesian, Italian, Japanese, Korean, Portuguese, Russian, Spanish

Further Instructions

History

Update and Revision: Revision Number: 0.59 Revision Date: 07-10-2026
Variants
Part Number
942 351-248
Anwender-Handbuch Netzmanagementsystem Industrial HiVision (Deutsch)
Description: User Manual Industrial HiVision -German
Version: 8.7
Manuale utente Sistema per la gestione di reti Industrial HiVision (Italian)
Description: User Manual Industrial HiVision -Italian
Version: 8.7
用户手册 网络管理系统 Industrial HiVision (Chinese)
Description: User Manual Industrial HiVision - Chinese
Version: 8.7
User Manual Network Management System Industrial HiVision (English)
Description: User Manual Industrial HiVision - English
Version: 8.7
Manual de usuario Sistema de administración de redes Industrial HiVision (Spanish)
Description: User Manual Industrial HiVision - Spanish
Version: 8.7
Manuel d'utilisation Système d'administration de réseau Industrial HiVision (French)
Description: User Manual Industrial HiVision - French
Version: 8.7
No accessories are available for this product