Product Hierarchy
Product Hierarchy

CloudRail Trial Package - CloudRail Trial License. Unit-Based Annual Subscription. 2 unit. Basic support included.


CloudRail Trial Package annual subscription includes a one-year license to access the Device Management Cloud, allowing you to centrally monitor, manage, and update all CloudRail.Box devices. This subscription provides the right to add and configure 2 units per license. A ‘Unit’ is defined as any IIoT device connected to the Device Management Cloud and can be one of the following:
• One CloudRail.Box
• One IO-Module (supporting 4 or 8 sensors)
• One OPC-UA Server (identified by IP address)
Basic support is included with this subscription.
Limit of 1 license per customer for the first year only.

Product description

Type: CloudRail Device Managment Cloud
Name: CloudRail Trial Package Annual Subscription
Part Number: 942347012
License: A valid 1 year trial license for CloudRail Device Management Cloud for 2 units
Validity: 12 months from the order of license

Scope of delivery and accessories

Scope of delivery: Software deployed on CloudRail boxes device under licensing model

Further Instructions

History

Update and Revision: Revision Number: 0.14 Revision Date: 11-12-2024
No accessories are available for this product