Product Hierarchy
Product Hierarchy

CloudRail Unit-Based Annual Subscription - CloudRail Unit-Based Annual Subscription. Basic support included.


CloudRail Unit-Based Annual Subscription includes a one-year license to access the Device Management Cloud, allowing you to centrally monitor, manage, and update all CloudRail.Box devices. This subscription provides the right to add and configure one unit per license. A ‘Unit’ is defined as any IIoT device connected to the Device Management Cloud and can be one of the following:
• One CloudRail.Box
• One IO-Module (supporting 4 or 8 sensors)
• One OPC-UA Server (identified by IP address)
Basic support is included with this subscription.

Product description

Type: CloudRail Device Managment Cloud
Name: CloudRail Unit-Based Annual Subscription
Part Number: 942347010
License: A valid 1 year license for CloudRail Device Management Cloud for 1 unit
Validity: 12 months from the order of license

Scope of delivery and accessories

Scope of delivery: Software deployed on CloudRail boxes device under licensing model

Further Instructions

History

Update and Revision: Revision Number: 0.14 Revision Date: 11-12-2024
No accessories are available for this product