Product Hierarchy
Product Hierarchy

RPSS480-48V EEC - 48 V DC DIN rail power supply unit




Din-Rail power supply, 480 W output power, 48 V DC output voltage, 100-240 V AC input voltage, operating temperature -30 ºC up to +70 ºC

Product description

Type: RPSS480-48V EEC
Part Number: 942343480

More Interfaces

Voltage input: 1 x terminal block, 3-pin
Voltage output: 1 x terminal block, 4-pin

Power requirements

Current consumption: max. 4,7 A at 115 V AC, 2,4 A at 230 V AC
Input voltage: 100-240 V AC
Operating Voltage: 90-264 V AC
Output current: 10 A
Activation Current: 40 A at 230 V AC

Power Output

Output voltage: 48 V DC

Ambient conditions

Operating temperature: -30-+70 °C
Note: derating starting at 40°C with 115 V AC derating starting at 50°C with 230 V AC
Storage/transport temperature: -40-+85 °C
Relative humidity (non-condensing): 20-90 %

Mechanical construction

Dimensions (WxHxD): 56 mm x 123,6 mm x 116,8 mm
Weight: 870 g
Mounting: DIN Rail
Protection class: IP20

Mechanical stability

IEC 60068-2-27 shock: 10 g, 11 ms duration

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): ± 8 kV contact discharge; ± 15 kV air discharge
EN 61000-4-5 surge voltage: power lines: 4 kV (line/earth), 2 kV (line/line)

Approvals

Basis Standard: CE, UKCA, RCM, BIS
Safety of industrial control equipment: UL 62368, UL 61010-1
Transportation: EN50121-4

Reliability

Guarantee: 24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery: Rail power supply, Description and operating manual

Further Instructions

History

Update and Revision: Revision Number: 0.20 Revision Date: 05-13-2025
Variants
Item #Type
942343480RPSS480-48V EEC
User Manual Installation RPSS480-48V EEC (DIN-Rail power supply, 1-Phase, 24V, 5A, 120W) (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 01
No accessories are available for this product