(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)Din-Rail power supply, 120 W output power, 24 V DC output voltage, 100-240 V AC input voltage, operating temperature -30 ºC up to +70 ºC
Type: | RPSS120-24V EEC |
Part Number: | 942343120 |
Voltage input: | 1 x terminal block, 3-pin |
Voltage output: | 1 x terminal block, 4-pin |
Current consumption: | max. 2,1 A at 115 V AC, 1,3 A at 230 V AC |
Input voltage: | 100-240 V AC |
Operating Voltage: | 90-264 V AC |
Output current: | 5,0 A |
Activation Current: | 35 A at 230 V AC |
Output voltage: | 24 V DC |
Operating temperature: | -30-+70 °C |
Note: | derating starting at 40°C with 115 V AC derating starting at 50°C with 230 V AC |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 20-90 % |
Dimensions (WxHxD): | 30 mm x 123,6 mm x 116,8 mm |
Weight: | 450 g |
Mounting: | DIN Rail |
Protection class: | IP20 |
IEC 60068-2-27 shock: | 10 g, 11 ms duration |
EN 61000-4-2 electrostatic discharge (ESD): | ± 8 kV contact discharge; ± 15 kV air discharge |
EN 61000-4-5 surge voltage: | power lines: 4 kV (line/earth), 2 kV (line/line) |
Basis Standard: | CE, UKCA, RCM, BIS |
Safety of industrial control equipment: | UL 62368, UL 61010-1 |
Transportation: | EN50121-4 |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | Rail power supply, Description and operating manual |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.20 Revision Date: 05-13-2025 |
Item # | Type |
---|---|
942343120 | RPSS120-24V EEC |