Product Hierarchy
Product Hierarchy

ACA41 - Auto-configuration adapter, microSD card with 512 MB, EEC


Auto-configuration adapter, mircoSD card with 512 MB, extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed devices to be easily commissioned and quickly replaced.

Product description

Name: AC41
Part Number: 942342001

Power requirements

Operating Voltage: via the mircoSD switch interface

Software

Diagnostics: writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch)
Configuration: via the mircoSD switch interface

Ambient conditions

Operating temperature: -40-+85 °C
Minimum Storage Temperature: -40-+85 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Dimensions (WxHxD): 15 mm x 11 mm x 1,0 mm
Weight: 0,4 g
Mount Type: plug-in module
IP Protection Rating: IP20

Reliability

Guarantee: 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery and accessories

Scope of delivery: device, operating manual

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.18 Revision Date: 11-27-2025
Variants
Item #Type
942342001ACA41
No accessories are available for this product