Product Hierarchy
Product Hierarchy

EAGLE40-4F-SECURITY - Field-Level Industrial Firewall with Enhanced Cybersecurity Including Deep Packet Inspection (DPI)


The Hirschmann EAGLE40-4F is a field-level industrial firewall with four (4) Gigabit Ethernet ports, real-time traffic monitoring, and advanced cybersecurity capability. Includes deep packet inspection (DPI) modules.

Product description

Type: EAGLE40-4F-SECURITY
Name: EAGLE40-4F-SECURITY
Part Number: 942333002
Port Type and Quantity: 4 x GbE RJ45 ports
Port Speed: 10/100/1000 Mbit/s RJ45

Displays

LEDs: LEDs (Power, Link Status, Data, Status), Signal Contact (24 V DC/1 A), Log File, Syslog, Configuration check RMON (Statistic), Trap for changes and configuration saves

More Interfaces

USB interface: 1 x USB 2.0 port
Serial Interface: 1 x RJ45 port (RS-232, RS-422, RS-485)
Power Supply: 1 x plug-in terminal block, 10-pin

Hardware

CPU: NXP i.MX 8M Mini ARMv8 64-bit Cortex-A53 @ 1.6GHz
Memory: LPDDR4 2 GB
Storage: 8 GB eMMC storage

Power requirements

Operating Voltage: Dual 12 - 24 V DC
Power Consumption: Minimum – 2.5W, Maximum – 12W

Security features

Multipoint VPN: IPSec, IKE v1/v2, 3DES, AES (-128, -192, -256), Pre-Shared Key (PSK), X.509v3 Certificates, MD5, SHA-1, NAT-T, Hub-and-Spoke
Deep Packet Inspection: Unified Protection Suite (All Enforcers)
Stateful inspection firewall: Firewall rules (incoming/outgoing, management)
Unified Protection Suite (All Enforcers)

Software

Redundancy: VRRP (Virtual Router Redundancy Protocol), Tracking Framework for VRRP
Management: SNMPv3, SSH2/SFTP/SCP, HTTPS, Serial CLI, SNMPv1/2, local and central User Management (RADIUS), HiDiscovery, Industrial HiVision, HiView, LLDP
Diagnostics: LEDs (Power, Link Status, Data, Status), Log File, Syslog, Configuration check, RMON (statistics), Trap for changes and configuration saves
Configuration: Command Line Interface (CLI), Web Interface, Auto-Configuration Adapter (ACA22), HiDiscovery, Industrial HiVision, HiView
Security: DoS prevention, IPSec VPN, Audit trail, Role-based Access Control, Remote Authentication via RADIUS, IEEE 1686 compliant configuration possible, Firewall Learning Mode, Routed Firewall Mode and Transparent Firewall Mode for Layer 3 and Layer 2 packet filtering rules, Management VLAN, Ingress storm protection, Authentication using LDAP, Deep Packet Inspection (DPI) Enforcer Modules: Modbus TCP, OPC, EtherNet/IP, IEC104, DNP3, and AMP
Miscellaneous: NTP Client and Server, DHCP L3 Relay
Routing: VLAN and port based routing, static routing, multinetting, IP masquerading, 1-to-1 NAT, port forwarding, Static and Dynamic ARP entries, OSPFv2, Static route tracking

Ambient conditions

MTBF (Telcordia SR-332 Issue 4) @ 25°C: 309,149 hours
Operating temperature: -40-+70 °C
Minimum Storage Temperature: -40-+85 °C

Mechanical construction

Dimensions (WxHxD): 48 x 137 x 105 mm
Weight: 613 g
Housing Material: Aluminum with DIN clip
Mount Type: DIN Rail 35 mm
Protection Degree / IP Rating**: IP30

Approvals

Basis Standard: CE, FCC
Safety of industrial control equipment: UL 61010
Hazardous locations: ISA-12.12.-01 Class 1 Div. 2 – Haz. Loc, ATEX-95 Category 3G (Zone 2)

Reliability

Guarantee: 60 months (please refer to the ""terms of guarantee or detailed information)
Warranty: 5 years

Further Instructions

History

Update and Revision: Revision Number: 0.84 Revision Date: 03-03-2026
Variants
Item #Type
942333002EAGLE40-4F-SECURITY
User Manual Installation Industrial Security Router EAGLE40 (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 02
Manual Collection - EAGLE40-4F HiSecOS - Deutsch
Description: The manual collection contains the manuals for the software release in one document and therefore enables you to search for keywords over the manuals at once.
Version: 7.0 (11/2025)
Manual Collection - EAGLE40-4F HiSecOS - English
Description: The manual collection contains the manuals for the software release in one document and therefore enables you to search for keywords over the manuals at once.
Version: 7.0 (11/2025)
RM_CLI_HiSecOS-07000_Overview_en.pdf
HiSecOS-04601-EAGLE404F.zip
Description: Software for all EAGLE40-4F - MIB files and issue list are included in the Zip file
Version: 04.6.01
3D CAD Data - stp
Description: 942333999_EAGLE40-4F_3D
No accessories are available for this product