Product Hierarchy
Product Hierarchy

M-SFP-2.5-SM+/LC - SFP Fiberoptic 2.5 Gigabit Ethernet Transceiver SM


SFP Fiberoptic 2.5 Gigabit Ethernet Transceiver SM with LC connector

Product description

Part Number: 942331001

Power requirements

Operating Voltage: power supply via the switch
Power consumption: 1 W

Software

Diagnostics: Optical input and output power, transceiver temperature

Ambient conditions

Operating temperature: 0-+60 °C
Storage/transport temperature: -40-+85 °C
Relative humidity (non-condensing): 5-95 %

Mechanical construction

Dimensions (WxHxD): 13.4 mm x 8.5 mm x 56.5 mm
Weight: 30 g
Mounting: SFP+ slot
Protection class: IP20

Mechanical stability

IEC 60068-2-6 vibration: 1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 6 kV contact discharge, 8 kV air discharge
EN 61000-4-3 electromagnetic field: 10 V/m (80-1000 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Laser Protection: class 1 according to IEC60825-1
Hazardous locations: depending on deployed switch
Shipbuilding: depending on deployed switch

Reliability

Guarantee: 24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Scope of delivery: SFP module

Further Instructions

History

Update and Revision: Revision Number: 0.9 Revision Date: 08-13-2025
Variants
Item #Type
942331001M-SFP-2.5-SM+/LC
No accessories are available for this product