Networking & Data Cable
(706)Industrial Ethernet Cable
(191)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3567)Modular Couplers
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
(1042)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(261)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1177)Fiber Patch Cords
(486)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
(1360)Managed Switches
(264)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
(4)RSP/RSPS/RSPE Switches
(38)Rack Mount Switches
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
(397)Cellular Routers
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
(56)Railway Routers
(132)Vehicle Routers
(118)Software
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
(114)Fiber Splicers & Tool Kits
(35)Label & Identification
(7)Fanout & Breakout Kits
(9)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(211)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(44)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)


The Hirschmann OpEdge-8D is an industrial-grade, DIN rail mount edge gateway device that brings edge computing capability to automation infrastructure for processing the large volumes of operational data generated in today’s highly connected industrial environments.
| Type: | OpEdge-8D |
| Name: | OpEdge-8D |
| Part Number: | 942330001 |
| Port Type and Quantity: | 7 ports in total: 5 x Gigabit Ethernet RJ45 LAN + 2 x Gigabit Ethernet SFP WAN |
| Port Speed: | 10/100/1000 Mbit/s RJ45, 1000 Mbit/s SFP |
| USB interface: | 2 x USB 3.0 socket to connect an approved USB storage device |
| Serial: | 2 x DB9 serial interfaces for RS232 protocols |
| Serial Interface: | 2 x DB9 serial interfaces for RS232 protocols |
| Power Supply: | 1 x plug-in terminal block, 6-pin |
| Bypass: | 2 x Gigabit Ethernet Copper (2 x 1) with Gen3 Bypass |
| CPU: | Intel Atom E3950 @ 1.6GHz |
| Encryption: | TPM 2.0 (Trusted Platform Module) |
| Memory: | DDR3L 8GB |
| Storage: | 64GB SSD storage |
| Operating Voltage: | Dual 20 ~ 54 V DC |
| Power Consumption: | max. 25 W |
| Power output in BTU (IT)/h: | 58 Btu (IT)/h |
| Multipoint VPN: | External connectivity via OpenVPN, IPsec or Belden Horizon™ console |
| Protocols: | SNMPv3, HTTPS, SSL-VPN, L2TP, Ping, NTP (Client/ Server), DNS, Dynamic DNS, DHCP (Server/Client) |
| Redundancy: | Routing between LAN and WAN, WAN Backup |
| Management: | Local Web UI for configuration, diagnostics and maintenance, Supports FTP/SFTP through Belden Horizon™ console |
| Diagnostics: | LEDs (Power, Link Status, Data, Status), Signal Contact (24 V DC/1 A), Log File |
| Configuration: | Web Interface, Belden Horizon™ Console |
| Security: | Integrated Firewall Allowed IP List to prevent unwanted access Secure Socket Tunneling Protocol (SSTP, port 443) with single use credentials to create tunnels AES-256 bit encryption Activity Logs Additional IT-friendly security features when using Belden Horizon™ Console (formerly ProSoft Connect™, a secure, cloud-native platform for the Industrial Internet of Things): ● Virtual Lockout, Tagout (vLOTO™) – dynamic authorization for secure remote access ● Active Directory support via Single Sign On (SSO) with SAML 2.0 ● Email and Token based multi factor authentication ● Role based access for users and devices ● Configure password rules and enforcement policies ● Audit trail with auto-backup |
| Miscellaneous: | NTP Client and Server, DHCP Client, DNS Client |
| Routing: | Routing between LAN and WAN, WAN Backup, IP masquerading, 1-to-1 NAT, port forwarding, L2 bridging |
| Application Support and Management: | Docker Containers, Virtual Machines, App orchestration through Belden Horizon™ console |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 387,288 hours |
| Operating temperature: | -40-+70 °C |
| Note: | cold start at -20°C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 65 x 186 x 160 mm |
| Weight: | 1560 g |
| Housing Material: | Rugged high-strength sheet metal |
| Mount Type: | DIN Rail 35 mm |
| IP Protection Rating: | IP40 |
| EN 61000-4-2 electrostatic discharge (ESD): | ± 4 kV contact discharge; ± 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz-1000 MHz); 3 V/m (1.4 GHz-6.0 GHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line |
| EN 61000-4-5 surge voltage: | power line: ± 1 kV (line/ground) and ± 0.5 kV (line/line); data line: ± 1 kV (line/ground) |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, FCC |
| Safety of information technology equipment: | UL 62368-1 |
| Shipbuilding: | DNV |
| Substation: | EN 61850-3, IEEE 1613 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Scope of delivery: | 1 × Device, 2 × DIN Rail Kit |
| Product Documentation: | https://www.doc.hirschmann.com/index.html |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.91 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942330001 | OpEdge-8D |