Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Lite Managed Rail-Mount Industrial Ethernet/Fast-Ethernet Switch with 7 x 10/100BASE-TX, 3x 100/1000BASE-FX SFP, 1x Combo (10/100/1000BASE-TX and 100/1000BASE-FX SFP), Store and Forward Switching Mode, HiEOS Layer 2 Software
| Name: | LRS30-7TX/3SFP/1C |
| Part Number: | 942328005 |
| Port Type and Quantity: | 7x FE TX, 3x FE/GE SFP, 1x FE/GE |
| Power supply/signaling contact: | 1 x plug-in terminal block, 6-pin |
| Twisted pair (TP): | 0 - 100 m |
| Operating Voltage: | 24 VDC |
| Power consumption: | 7.2W |
| Power output in BTU (IT)/h: | 25 BTU/h |
| Switching: | Static Unicast/Multicast Address Entries, VLAN (802.1Q), Independent VLAN Learning, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, CoS Queue Management, Queue-Shaping / Max. Queue Bandwidth, Jumbo Frames, IGMP Snooping/Querier (v1/v2/v3), Unknown Multicast Filtering, IGMP Group Filtering per Port, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection |
| Redundancy: | MRP Client, RSTP 802.1D-2004 (IEC62439-1), ERPS (G.8032), ERPS v2 (G.8032) |
| Management: | LLDP (802.1AB), LLDP-MED, Password change on first login, SSHv2, HTTP, HTTPS, Responsive GUI, SNMP v1/v2/v3, Traps, Telnet, TFTP, Dual Software Image Support |
| Diagnostics: | Management Address Conflict Detection, LEDs, Device Status Indication, Syslog, Link Speed and Duplex Monitoring, RMON (1, 2, 3, 9), Port Mirroring 1:1, Port Mirroring N:1, System Information, SFP Management |
| Configuration: | Web-based Management, HiDiscovery, Command Line Interface (CLI), Full-featured MIB Support |
| Security: | MAC Address Limit Per Port, Restricted Management Access, Appropriate Use Banner, Multiple Privilege Levels, Local User Management |
| Time synchronisation: | NTP Client |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 3 867 661 h |
| Air Pressure (Operation): | min 795 hPa |
| Operating temperature: | -40-+60 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 68x135x118 mm |
| Weight: | 680 g |
| Mount Type: | DIN Rail |
| Protection class: | IP30 |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz - 1 GHz), 3 V/m (1,4 GHz – 6GHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, FCC, EN61131 |
| Safety of industrial control equipment: | cUL 61010-1 |
| Guarantee: | 60 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Accessories to Order Separately: | SFP Transceivers, Rail Power Supply, Mounting Accessories |
| Scope of delivery: | Device, Terminal Block, Start-up Instructions, Saftey Instructions |
| Product Documentation: | https://www.doc.hirschmann.com |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.62 Revision Date: 09-26-2025 |
| Item # | Type |
|---|---|
| 942328005 | LRS30-7TX/3SFP/1C |