Networking & Data Cable
(697)Industrial Ethernet Cable
(188)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(537)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14043)Indoor Fiber Cable
(1560)Indoor/Outdoor Fiber Cable
(7025)Outdoor Fiber Cable
(5158)SMPTE Cable
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
(1192)Instrumentation Cable
(433)UL 300V PLTC-ER Cable
(22)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(33)CSA CIC Cable
(2)CSA ACIC Cable
(92)Control / Power Cable
(772)VFD Cable
(194)Flex VFD Cable
(64)Four Conductor Cable
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
(200)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(734)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(291)Surveillance Cable
(39)Connectors & Outlets
(3456)Modular Couplers
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
(758)Type A
(583)Type A Field Attachables
(370)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(42)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(77)Workstation Outlets
(119)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1006)M12 Power
(413)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(191)Double-Ended Cordsets
(142)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(305)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(58)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(63)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(23)G Series
(57)Sensor Actuator Connectors
(995)M12
(733)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(258)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(250)Adapter and Splitter
(4)Double-Ended Cordsets
(139)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(62)SPE Connectors
(51)Assemblies & Cordsets
(1169)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(498)AV Assemblies
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
(1381)SPIDER Fast/Gigabit Switches
(42)Managed Switches
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
(118)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(31)MPLS Networks
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
(408)Cellular Routers
(10)Wireless LAN Devices
(28)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(141)Vehicle Routers
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
(9)MTS2600 L2 Switch
(2)Archive
(52)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(191)Server Cabinets
(3)Wall Mount Cabinets
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
(32)Cable Runways
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
Unmanaged Ethernet Switch Range for Building Automation Applications, MDRC form factor.
Life Cycle Status: Limited Availability/Passive
| Name: | BAS22-8TX-HV-110 |
| Description: | Unmanaged Ethernet Switch Range for Building Automation Applications, MDRC form factor. |
| Part Number: | 942307004 |
| Port Type and Quantity: | 8x 10/100BASE TX / RJ45 |
| Life Cycle: | Limited Availability/Passive - the product is entering End of Life |
| Last Order Date: | 2025-12-31 |
| Last Delivery Date: | 2026-03-31 |
| Last Service Date: | 2031-03-31 |
| Power supply/signaling contact: | 6 poles, Nominal cross section max. 1.5 mm², no signal contact |
| Operating Voltage: | 100 V AC ... 240 V AC |
| Power Consumption: | 126 W (with 110 W PoE Load) / 2.5 W (without PoE) |
| Power output in BTU (IT)/h: | 54.6 (with 110 W PoE Load) / 8.6 (without PoE) |
| Diagnostic functions: | LEDs (power, link/activity status,POE) |
| Operating temperature: | -5-+60 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 20-90 % |
| Dimensions (WxHxD): | 210 mm x 90 mm x 64 mm |
| Weight: | 410 g |
| Mount Type: | DIN Rail |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | 3.5 mm, 5 Hz - 8.4 Hz, 10 cycles, 1 octave/min. 1g, 8.4 Hz - 150 Hz, 10 cycles, 1 octave/min. |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line); data line: 1 kV |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, FCC |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.54 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942307004 | BAS22-8TX-HV-110 |