Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13905)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3430)Modular Couplers
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
(43)Type A Accessories
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(990)M12
(728)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(254)M12-M12 Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Unmanaged Ethernet Switch Range for Building Automation Applications, MDRC form factor.
Life Cycle Status: Limited Availability/Passive
| Name: | BAS22-8TX-HV-55 |
| Description: | Unmanaged Ethernet Switch Range for Building Automation Applications, MDRC form factor. |
| Part Number: | 942307003 |
| Port Type and Quantity: | 8x 10/100BASE TX / RJ45 |
| Life Cycle: | Limited Availability/Passive - the product is entering End of Life |
| Last Order Date: | 2025-12-31 |
| Last Delivery Date: | 2026-03-31 |
| Last Service Date: | 2031-03-31 |
| Power supply/signaling contact: | 6 poles, Nominal cross section max. 1.5 mm², no signal contact |
| Operating Voltage: | 100 V AC ... 240 V AC |
| Power consumption: | 2.5 W (without PoE)/ 66 W (with 55 W PoE Load) |
| Power output in BTU (IT)/h: | 8.6 (without PoE) / 37.6 (with 55 W PoE Load) |
| Diagnostic functions: | LEDs (power, link/activity status,POE) |
| Operating temperature: | -5-+60 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 20-90 % |
| Dimensions (WxHxD): | 210 mm x 90 mm x 64 mm |
| Weight: | 410 g |
| Mount Type: | DIN Rail |
| Protection class: | IP20 |
| IEC 60068-2-6 vibration: | 3.5 mm, 5 Hz - 8.4 Hz, 10 cycles, 1 octave/min. 1g, 8.4 Hz - 150 Hz, 10 cycles, 1 octave/min. |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line); data line: 1 kV |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, FCC |
| Guarantee: | 60 months for the switch, 24 months for pre-assembled SFPs <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.56 Revision Date: 09-30-2025 |
| Item # | Type |
|---|---|
| 942307003 | BAS22-8TX-HV-55 |