Product Hierarchy
Product Hierarchy

BAS20-8TX-HV - Unmanaged, 8x 10/100BASE TX / RJ45 DC/AC LV Non-POE


Unmanaged Ethernet Switch Range for Building Automation Applications, MDRC form factor.

Life Cycle Status: Limited Availability/Passive

Product description

Name: BAS20-8TX-HV
Description: Unmanaged Ethernet Switch Range for Building Automation Applications, MDRC form factor.
Part Number: 942307002
Port Type and Quantity: 8x 10/100BASE TX / RJ45

Product Life Cycle

Life Cycle: Limited Availability/Passive - the product is entering End of Life
Last Order Date: 2025-12-31
Last Delivery Date: 2026-03-31
Last Service Date: 2031-03-31

More Interfaces

Power supply/signaling contact: 6 poles, Nominal cross section max. 1.5 mm², no signal contact

Power requirements

Operating Voltage: 100 V AC ... 240 V AC
Power consumption: 1.4 W
Power output in BTU (IT)/h: 4.8

Diagnostics features

Diagnostic functions: LEDs (power, link/activity status,POE)

Ambient conditions

Operating temperature: -5-+60 °C
Minimum Storage Temperature: -40-+85 °C
Relative humidity (non-condensing): 20-90 %

Mechanical construction

Dimensions (WxHxD): 140 mm x 90 mm x 64 mm
Weight: 250 g
Mount Type: DIN Rail
Protection class: IP20

Mechanical stability

IEC 60068-2-6 vibration: 3.5 mm, 5 Hz - 8.4 Hz, 10 cycles, 1 octave/min. 1g, 8.4 Hz - 150 Hz, 10 cycles, 1 octave/min.
IEC 60068-2-27 shock: 15 g, 11 ms duration

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 4 kV contact discharge, 8 kV air discharge
EN 61000-4-4 fast transients (burst): 2 kV power line, 2 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line); data line: 1 kV
EN 61000-4-6 Conducted Immunity: 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55032: EN 55032 Class A
FCC CFR47 Part 15: FCC 47CFR Part 15, Class A

Approvals

Basis Standard: CE, FCC

Reliability

Guarantee: 60 months (please refer to the <a href=https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdfterms of guarantee </a for detailed information)

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.50 Revision Date: 09-18-2025
Variants
Item #Type
942307002BAS20-8TX-HV
EU Declaration of conformity
Description: K942307001_CE_22-10-18
Version: 22-10-18
Anwender-Handbuch Installation Building Automation Switch BAS (Deutsch)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 03
User Manual Installation Building Automation Switch BAS (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 03
PDN-Hischmann-BAS-2025-08-EN.pdf
Hirschmann_BAS.zip
No accessories are available for this product