(109)Cordless Auto-configuration adapter 512 MB, with M12 (USB 2.0) connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced.
Part Number: | 942306001 |
USB interface on the switch: | M12 connection |
Operating Voltage: | via the USB interface on the switch |
Diagnostics: | writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch) |
Configuration: | via USB interface of the switch and via SNMP/Web |
MTBF: | 359 years (MIL-HDBK-217F) |
Operating temperature: | -40-+70 °C |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 10-95 % |
Dimensions (WxHxD): | 23 mm × 23 mm × 65 mm |
Weight: | 80 g |
Mounting: | plug-in module |
Protection class: | IP67 |
IEC 60068-2-6 vibration: | 1 g, 10 Hz - 150 Hz, 30 cycles |
IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
EN 61000-4-2 electrostatic discharge (ESD): | 8 kV contact discharge, 15 kV air discharge |
EN 61000-4-3 electromagnetic field: | 20 V/m |
EN 55032: | EN 55032 Class A |
Shipbuilding: | DNV |
Transportation: | EN50121-4 |
Guarantee: | 24 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | device, security instructions |
Update and Revision: | Revision Number: 0.15 Revision Date: 10-24-2023 |
Item # | Type |
---|---|
942306001 | ACA22-M12-C (EEC) |