Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Managed IP40 PoE switch with optional 60 W PoE power at 70°C, HiOS software layer 2 advanced, 4 Gigabit-Ethernet M12-ports X-coded and 8 Fast-Ethernet M12-ports D-coded, suitable for use onboard trains and buses
| Name: | BXS32-12TX-EECC-HV-2A |
| Description: | Managed IP40 PoE switch with optional 60 W PoE power at 70°C, HiOS software layer 2 advanced, 4 Gigabit-Ethernet M12-ports X-coded and 8 Fast-Ethernet M12-ports D-coded, suitable for use onboard trains and buses |
| Part Number: | 942302004 |
| Port Type and Quantity: | 12 ports in total: 4 x GE thereof 3 PoE and 8 x FE thereof 8 PoE |
| Power supply/signaling contact: | M12 5pin K-coded |
| Twisted pair (TP): | 0-100 m |
| Line - / star topology: | any |
| Operating Voltage: | 72-110 VDC |
| Power Consumption: | 24.0W + 60W PoE |
| Power output in BTU (IT)/h: | 81.8 |
| Switching: | Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Voice VLAN, Private VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Forward unknown multicast to query ports per vlan, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP), TSN 802.1Qbv Support on interfaces 1/1 - 1/3. |
| Redundancy: | HIPER-Ring (Ring Switch), HIPER-Ring over Link Aggregation, Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, MRP over Link Aggregation, Redundant Network Coupling, Sub Ring Manager, RSTP 802.1D-2004 (IEC62439-1), MSTP (802.1Q), RSTP Guards |
| Management: | DNS Client, Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, OPC-UA Server, HTTP, HTTPS, IPv6 Management, Service Discovery (bonjour), ITxPT Module Inventory, Traps, SNMPv1/v2 Read-Only, SNMP v1/v2/v3, SNMPv3 Traps, Telnet |
| Diagnostics: | Management Address Conflict Detection, MAC Notification, Loop Protection, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Email Notification, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, RSPAN, SFLOW, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, Configuration Check Dialog, Switch Dump |
| Configuration: | Automatic Configuration Undo (roll-back), Configuration Fingerprint, XML-based Configuration File, Backup config on a remote server when saving, Clear config but keep IP settings, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Interface Shutdown via Tracking, Auto Disable, USB-C Management support, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management |
| Security: | Signed Firmware Images, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, Format options for MAC authentication bypass, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, Denial-of-Service Prevention, DoS Prevention Drop Counter, RADIUS Client, TACACS+ Client, LDAP, Ingress MAC-based ACL, Ingress IPv4-based ACL, Time-based ACL, VLAN-based ACL, Ingress VLAN-based ACL, ACL Flow-based Limiting, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, Secure Boot, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login |
| Time synchronisation: | PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, BC with Up to 8 Sync / s, 802.1AS, 802.1AS-2020, Buffered Real Time Clock, SNTP Client, SNTP Server |
| Industrial Profiles: | EtherNet/IP Protocol, IEC61850 Protocol (MMS Server, Switch Model), Modbus TCP, PROFINET Protocol |
| Miscellaneous: | PoE (802.3af), PoE+ (802.3at), PoE+ Manual, Power Management, PoE Fast Startup, Manual Cable Crossing, Port Power Down |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 437 460 h |
| Air Pressure (Operation): | Operating hight max. 3000 m |
| Operating temperature: | -40-+70 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 1-95 % |
| Dimensions (WxHxD): | 282 mm x 143,6 mm x 91 mm |
| Weight: | 2.63 kg |
| Housing: | Metal |
| Mount Type: | Wall |
| IP Protection Rating: | IP40 |
| IEC 60068-2-6 vibration: | 3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–200 Hz, 10 cycles per axis, 1 octave/min operational: 5 Hz ... 150 Hz, 1,0 m/s² (rms) non operational: 5 Hz ... 150 Hz, 5,72 m/s² (rms) |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration; vertical: 30 m/s², 30 ms, horizontal: 50 m/s², 30 ms |
| EN 61000-4-2 electrostatic discharge (ESD): | ± 6 kV contact discharge; ± 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 20 V/m (80 MHz ... 1000 MHz), 10 V/m (1.4 GHz ... 2.0 GHz), 5 V/m (2.0 GHz ... 2.7 GHz), 3 V/m (2.7 GHz ... 6,0 GHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
| EN 61000-4-5 surge voltage: | power line/ground ±2 kV, power line/line ±1 kV, data line/ground ±2 kV |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz .. 80 MHz) |
| EN 55032: | EN 55032 Class A |
| EMV 06: | Rev. 2.0 - Class S1 |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, FCC, EN 61131-2 |
| Transportation: | EN 50155, EN 45545 HL3, EN 50121-4, NEMA TS2 |
| Industrial Security: | IEC 62443-4-2 Security Level 2 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Accessories to Order Separately: | ACA22-M12-C (EEC) Adapter cable M12 5-pin to USB (for configuring BXS devices) |
| Scope of delivery: | Switch, safety instructions, power supply connector, dust cover clips mounted on all M12 connectors |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://www.doc.hirschmann.com/releasemap.html |
| Update and Revision: | Revision Number: 0.155 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942302004 | BXS32-12TX-EECC-HV-2A |