(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
26 port Fast Ethernet/Gigabit Ethernet Industrial Workgroup Switch (fix installed: 4 x GE, 6 x FE; via Media Modules 16 x FE), managed, Software HiOS 2S, Store-and-Forward-Switching, fanless Design
| Name: | GRS103-6TX/4C-1HV-2S |
| Part Number: | 942298001 |
| Port Type and Quantity: | 26 Ports in total, 4 x FE/GE TX/SFP and 6 x FE TX fix installed; via Media Modules 16 x FE |
| Power supply/signaling contact: | 1 x IEC plug / 1 x plug-in terminal block, 2-pin, output manual or automatic switchable (max. 1 A, 24 V DC bzw. 24 V AC) |
| Local Management and Device Replacement: | USB-C |
| Twisted pair (TP): | 0-100 m |
| Single mode fiber (SM) 9/125 µm: | Fast Ethernet: see SFP LWL module M-FAST SFP-SM/LC and M-FAST SFP-SM+/LC; Gigabit Ethernet: see SFP LWL module M-SFP-LX/LC |
| Single mode fiber (LH) 9/125 µm (long haul transceiver): | Fast Ethernet: see SFP LWL module M-FAST SFP-LH/LC; Gigabit Ethernet: see SFP LWL module M-SFP-LH/LC and M-SFP-LH+/LC |
| Multimode fiber (MM) 50/125 µm: | Fast Ethernet: see SFP LWL module M-FAST SFP-MM/LC; Gigabit Ethernet: see SFP LWL module M-SFP-SX/LC and M-SFP-LX/LC |
| Multimode fiber (MM) 62.5/125 µm: | Fast Ethernet: see SFP LWL module M-FAST SFP-MM/LC; Gigabit Ethernet: see SFP LWL module M-SFP-SX/LC and M-SFP-LX/LC |
| Line - / star topology: | any |
| Operating Voltage: | 100 - 240 VAC, 47 - 63 Hz |
| Power Consumption: | expected max 12 W (without media modules) |
| Power output in BTU (IT)/h: | expected max 41 (without media modules) |
| Switching: | Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, VLAN (802.1Q), VLAN Unaware Mode, GARP VLAN Registration Protocol (GVRP), Voice VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Forward unknown multicast to query ports, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP) |
| Redundancy: | Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, RSTP 802.1D-2004 (IEC62439-1), RSTP Guards |
| Management: | Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, HTTP, HTTPS, IPv6 Management, Traps, SNMP v1/v2/v3, SNMPv3 Traps, Telnet |
| Diagnostics: | Management Address Conflict Detection, MAC Notification, Signal Contact, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, SFP Management, Configuration Check Dialog, Switch Dump |
| Configuration: | Automatic Configuration Undo (roll-back), Configuration Fingerprint, XML-based Configuration File, Backup config on a remote server when saving, Clear config but keep IP settings, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Interface Shutdown via Tracking, Auto Disable, USB-C Management support, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management |
| Security: | Signed Firmware Images, MAC-based Port Security, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Denial-of-Service Prevention, RADIUS Client, VLAN-based ACL, Ingress VLAN-based ACL, Basic ACL, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, Secure Boot, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login |
| Time synchronisation: | Buffered Real Time Clock, SNTP Client, SNTP Server |
| Industrial Profiles: | IEC61850 Protocol (MMS Server, Switch Model), ModbusTCP |
| Miscellaneous: | Manual Cable Crossing, Port Power Down |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 313 707 h |
| Operating temperature: | -10-+60 °C |
| Minimum Storage Temperature: | -20-+70 °C |
| Relative humidity (non-condensing): | 5-90 % |
| Dimensions (WxHxD): | 448 mm x 44 mm x 310 mm (without fixing bracket) |
| Weight: | approx 3.60 kg |
| Mount Type: | 19" control cabinet |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | 3.5 mm, 5 Hz – 8.4 Hz, 10 cycles, 1 octave/min.; 1 g, 8.4 Hz-200 Hz, 10 cycles, 1 octave/min |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration, 18 shocks |
| EN 61000-4-2 electrostatic discharge (ESD): | 6 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 20 V/m (80-2700 MHz), 10V/m (2.7-6 GHz); 1 kHz, 80% AM |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line); data line: 1 kV |
| EN 61000-4-6 Conducted Immunity: | 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, FCC, EN61131 |
| Transportation: | EN50121-4 |
| Industrial Security: | IEC 62443-4-2 Security Level 2 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Accessories to Order Separately: | M1 modules, Network management software Industrial HiVision (943156xxx), Bracket for fastening the casing (2 pcs.) (943943001) Bracket, long (+50 mm/1.97 in) for fastening the casing (2 pcs.) (943943101) Non-heating-appliance cable (Euro model) (942271001) 2-pin terminal block (50 pieces) (943845010) 2-pin terminal block with screw lock (50 pieces) (943845009) 3-pin High Voltage Interlock terminal block (50 pcs.) (94 8450089) Protection cap for RJ45 socket (50 pieces) (943 936001) Protection cap for SFP slot (25 pieces) (943942001) AutoConfiguration Adapter ACA22-USB-C (EEC) (942239001) |
| Scope of delivery: | GRS103 device, Safety and general information sheet, 2-pin terminal block for signal contact, 2 × Cover panel for media module slot |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.134 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942298001 | GRS103-6TX/4C-1HV-2S |