Product Hierarchy
Product Hierarchy

PTN-QSFP-ER4, 40G QSFP-ER4 40km - 40G QSFP-ER4 40 km - 1271/1291/1311/1331nm for DRAGON-PTN

40G QSFP-ER4 40 km

Product description

Part Number: 942296004

Power requirements

Power consumption: 1 W

Software

Diagnostics: Optical input and output power, transceiver temperature

Ambient conditions

Operating temperature: -30-+60 °C
Storage/transport temperature: -30-+75 °C
Relative humidity (non-condensing): 5-95 %

Mechanical construction

Dimensions (WxHxD): 20 mm x 18 mm x 50 mm
Weight: 40 g
Mounting: SFP slot
Protection class: IP20

Mechanical stability

IEC 60068-2-6 vibration: 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 20 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 8 kV contact discharge, 15 kV air discharge
EN 61000-4-3 electromagnetic field: 35 V/m (80-3800 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class B
FCC CFR47 Part 15: FCC 47CFR Part 15, Class B

Approvals

Safety of information technology equipment: EN60950

Scope of delivery and accessories

Scope of delivery: SFP module

Further Instructions

Product Documentation: https://www.doc.hirschmann.com
Certificates: https://www.doc.hirschmann.com/certificates.html
Update and Revision: Revision Number: 0.21 Revision Date: 03-11-2021
No accessories are available for this product