(109)DRAGON MACH4x00 media module with 10x FE/GE PoE+ ports; field-replaceable
Type: | D4K-10TP-RJ45/PoE+, Linecard |
Part Number: | 942294001 |
Port type and quantity: | 10 x 10/100/1000 Mbit/s RJ45 sockets für TP cable all ports support PoE/PoE+, auto-crossing, auto-negotiation, auto-polarity |
Operating Voltage: | Power supply via the backplane of the switch, PoE (Type 1) 48V (47 - 57V), PoE+ (Type 2) 54V (52 - 57V) |
Power consumption: | 15 W via the backplane + up to 300 W from external PoE power supply (depends on PoE-loads) |
Operating temperature: | 0-+60 °C |
Storage/transport temperature: | -40-+70 °C |
Dimensions (WxHxD): | 220 mm x 334 mm x 23 mm |
Weight: | 650 g |
Mounting: | Plug-in device |
Safety of industrial control equipment: | cUL61010-1/-2-201 (pending), EN60950-1 |
Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
Scope of delivery: | Device |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Update and Revision: | Revision Number: 0.53 Revision Date: 10-24-2023 |
Item # | Type |
---|---|
942294001 | D4K-10TP-PoE, Linecard |