Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
(1174)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(502)AV Assemblies
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
Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch with Gigabit Uplink, Store and Forward Switching Mode, fanless design
| Type: | GECKO 8TX/2SFP |
| Description: | Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch with Gigabit Uplink, Store and Forward Switching Mode, fanless design |
| Part Number: | 942291002 |
| Port Type and Quantity: | 8 x 10BASE-T/100BASE-TX, TP-cable, RJ45-sockets, auto-crossing, auto-negotiation, auto-polarity, 2 x 100/1000 MBit/s SFP |
| Last Order Date: | 2026-10-31 |
| Last Delivery Date: | 2027-01-31 |
| Last Service Date: | 2032-01-31 |
| Power supply/signaling contact: | 1 x plug-in terminal block, 3-pin |
| Twisted pair (TP): | 0-100 m |
| Line - / star topology: | any |
| Operating Voltage: | 18 V DC ... 32 V DC |
| Power Consumption: | 5.3 W |
| Power output in BTU (IT)/h: | 18.1 |
| Switching: | TOS/DSCP Prioritization, QoS (4 queues), Static unicast/multicast filter entries (up to 100), Flow Control (802.3X), VLAN Support |
| Redundancy: | RSTP (IEEE 802.1D-2004), MRP Client |
| Management: | HTML5 Web-Interface, TFTP config file/firmware transfer, SNMP V1/V2/V3 |
| Diagnostics: | Device status indication (LEDs), Log-File, RMON (1) statistics, Simple interface statistics, Topology Discovery according to IEEE 802.1AB, (LLDP), Syslog |
| Configuration: | BOOTP/DHCP, HiDiscovery |
| Security: | SNMPv3 (authNoPriv), Possibility to disable each port, SSH, SSL |
| Time synchronisation: | SNTP Client |
| Industrial Profiles: | PROFINET Protocol |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 7 146 019 h |
| Air Pressure (Operation): | min. 700 hPa (+9842 ft; +3000 m) |
| Operating temperature: | -40-+60 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 45,4 x 110 x 82 mm (w/o terminal block) |
| Weight: | 223 g |
| Mount Type: | DIN Rail |
| IP Protection Rating: | IP30 |
| IEC 60068-2-6 vibration: | 3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–150 Hz, 10 cycles, 1 octave/min |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz - 1 GHz), 3 V/m (1,4 GHz – 6GHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line, 2 kV data line |
| EN 61000-4-5 surge voltage: | power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz-80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Safety of industrial control equipment: | cUL 61010-1 |
| Guarantee: | 60 months (please refer to the ""terms of guarantee or detailed information) |
| Accessories to Order Separately: | Rail power supply RPS 30, RPS 80 EEC or RPS 120 EEC (CC), Fast Ethernet SFP Transceivers, Fast Ethernet Bi-Directional SFP Transceivers, Gigabit Ethernet SFP Transceivers, Gigabit Ethernet Bi-Directional SFP Transceivers , Mounting Accessories |
| Scope of delivery: | Device, 3-pin terminal block for the supply voltage and the grounding, Safety and general information sheet |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.164 Revision Date: 03-03-2026 |
| Item # | Type |
|---|---|
| 942291002 | GECKO 8TX/2SFP |