(1405)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(109)Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. 11ac Wave 2 WLAN, GPS, VPN and openly programmable and extendable Linux. Rugged and approved for vehicles.
Type: | OWL-L02.01-W02.01-F02-U01-A02-VXX.X.XX |
Name: | OWL 4G North America + WLAN |
Description: | Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for 4G distributed applications with edge pre-computing. VPN and open extendable Linux. Integrated WLAN 802.11ac. |
Part Number: | 942284101 |
Port type and quantity: | 2x Ethernet, 2x Antenna, 1x GPS, 2x SIM, 1x Power, 2x I/O, 2x Serial, 2x WLAN |
Serial: | On 10-pin panel socket (connector included): RS485, RS232 , Serial2TCP , Serial2UDP |
Radio protocol: | IEEE 802.11ac Wave 2 (2x2 MIMO), 802.11d, 802.11e, 802.11h, 802.11i, 802.11r |
Country certification: | USA, Canada |
Processor: | ARMv7 |
Hard disk space: | Flash memory (512MB User data storage, 830MB User module storage) |
RAM: | 512MB |
Discontinuation Announcement Date: | 2023-12-12 |
Last Order Date: | 2024-06-01 |
Last Delivery Date: | 2024-10-01 |
Last Service Date: | 2029-12-01 |
SIM Cards: | 2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure |
Ethernet: | 2x Ethernet: 10/100 Mbit/s (RJ45) |
Power Supply: | Via 2-pin terminal block 3.5mm (included) |
Signaling contact: | On 10-pin panel socket (connector included): Digital Input, Digital Output |
Antenna connector: | 3 x SMA Female (Cellular, Diversity, GPS), 2x RP-SMA Female (WLAN) |
Frequency band: | WCDMA: 850(Band 5) / 1700(Band 4) / 1900(Band 2) MHz, LTE (4G): 600(Band 71) / 700(Bands 12,13,14) / 850(Band 5) / 1700(Band 4,66) / 1900(Band 2) MHz |
Transmission rate: | LTE Category 4: 150Mbps Download, 50 Mbps Upload |
Additional radio features: | GNSS (GPS, GLONASS) |
Current consumption: | Idle 2.5 W, Average 4 W, Maximum 11 W |
Operating Voltage: | 9 V DC to 36 V DC |
Redundancy functions: | Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode |
Modules and components: | User modules pre-installed: GPS, User modules as separate download: Lua, Python, NodeRED |
Monitoring: | Syslog (UDP) , SNMPv1/2c/3 |
Authentication: | User Management (local, RADIUS, TACACS+, mixed) |
Stateful inspection firewall: | Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection |
Other services: | DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server |
Operating system: | Custom embedded Linux with Busybox Shell |
VPN: | OpenVPN, IPSec, GRE, L2TP, PPTP |
Switching: | VLAN (via Scripting), tunneled VLANs (via Scripting) , IGMP |
Management: | HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop |
Diagnostics: | One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators |
Configuration: | Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3 |
Security: | HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS) |
Time synchronisation: | SNTP Client, SNTP Server , Battery for RTC (CR1225), GPS |
Routing: | Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT |
Dynamic routing: | Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing) |
MTBF (MIL-HDBK-217F-2, parts count): | 55.2 Years |
Degree of Protection when Installed: | IP30 |
Operating temperature: | -40-+65 °C |
Storage/transport temperature: | -40-+85 °C |
Relative humidity (non-condensing): | 0-95 % |
Dimensions (WxHxD): | 145x32x105 mm |
Weight: | 520 g |
Housing: | Metal |
Mounting: | DIN Rail and Wall mounting |
Protection class: | IP30 |
Safety of industrial control equipment: | UL/EN/AS/NZS 62368-1:2014 (formerly EN 60950-1) |
Transportation: | E8 (vehicles) , EN 45545-1 (fire) , EN 45545-2 HL1/HL2/HL3 |
Radio: | PTCRB, AT&T, Verizon (pending), FCC CFR-47:2017 Part 15 Subpart B Class A, FCC CFR-47:2016 Part 22 Subpart H, FCC CFR-47:2016 Part 24 Subpart E |
Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
Access Point Functionality: | Yes, open and secured (WEP, WPA-PSK, WPA-Enterprise, WPA2-PSK, WPA2-Enterprise, 802.1X - Radius with EAP-PEAP/MsCHAPv2 or EAP-TLS), AP and Client function can be used in parallel (only on the same channel, AP channel takes priority) |
Number of SSIDs: | 1 |
Max. Number of Connected Clients: | 50 |
Client / STA Functionality: | Yes, open and secured (WEP, WPA-PSK, WPA-Enterprise, WPA2-PSK, WPA2-Enterprise, 802.1X - Radius with EAP-PEAP/MsCHAPv2 or EAP-TLS), AP and Client function can be used in parallel (only on the same channel, AP channel takes priority) |
Accessories: | 942042105 Indoor LTE Antenna , 942042108 Indoor GPS antenna , 942117001 50Ohm terminator for cellular antenna , 943981015 2x2 WLAN Through-hole antenna , 943662015 Rail Power Supply |
Scope of delivery: | Device, DIN rail clip, wall mount wings, 2-pin power connector, 10-pin connector for I/O and RS232/RS485 |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Software Download: | https://hirschmann-support.belden.com/en-US/downloads |
Update and Revision: | Revision Number: 0.113 Revision Date: 06-25-2024 |
Item # | Type |
---|---|
942284101 | OWL 4G North America + WLAN |