Product Hierarchy
Product Hierarchy

OWL 4G North America - LTE Ethernet Gateway, USA, Canada, VPN, Dual SIM, Serial, IO, Vehicles (E-Mark)


Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. VPN and openly programmable and extendable Linux. Rugged and approved for vehicles.

Life Cycle Status: Limited Std Warranty Period

Product Overview

Type: OWL-L02.01-W00.00-F01-U01-A02-VXX.X.XX
Name: OWL 4G North America
Description: Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for 4G distributed applications with edge pre-computing. VPN and open extendable Linux.
Part Number: 942284001
Port Type and Quantity: 2x Ethernet, 2x Antenna, 2x SIM, 1x Power, 2x I/O, 2x Serial

Product Life Cycle

Life Cycle: Limited Std Warranty Period - the product is no longer manufactured but service may be available for active equipment
Discontinuation Announcement Date: 2023-12-12
Last Order Date: 2024-06-01
Last Delivery Date: 2024-10-01
Last Service Date: 2029-10-01

General Information

Scope of delivery: Device, DIN rail clip, wall mount wings, 2-pin power connector, 10-pin connector for I/O and RS232/RS485
Minimum Storage Temperature: -40-+85 °C

More Interfaces

SIM Cards: 2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure
Ethernet Connector Type: 2x Ethernet: 10/100 Mbit/s (RJ45)
Power Supply: Via 2-pin terminal block 3.5mm (included)
Serial: On 10-pin panel socket (connector included): RS485, RS232 , Serial2TCP , Serial2UDP
Signaling contact: On 10-pin panel socket (connector included): Digital Input, Digital Output

Hardware

Processor: ARMv7
Hard disk space: Flash memory (512MB User data storage, 830MB User module storage)
RAM: 512MB

Radio technology

Modules
DescriptionAntenna ConnectorTransmission RateFrequency Band
Module 12 x SMA Female (Cellular, Diversity)LTE Category 4: 150Mbps Download, 50 Mbps UploadWCDMA: 850(Band 5) / 1700(Band 4) / 1900(Band 2) MHz, LTE (4G): 600(Band 71) / 700(Bands 12,13,14) / 850(Band 5) / 1700(Band 4,66) / 1900(Band 2) MHz

Power requirements

Current consumption: Idle 2.5 W, Average 4 W, Maximum 11 W
Operating Voltage: 9 V DC to 36 V DC
Redundancy functions: Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode

Diagnostics features

Modules and components: User modules as separate download: Lua, Python, NodeRED
Monitoring: Syslog (UDP) , SNMPv1/2c/3

Security features

Authentication: User Management (local, RADIUS, TACACS+, mixed)
Stateful inspection firewall: Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection

Service

Other services: DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server

Software

Operating system: Custom embedded Linux with Busybox Shell
VPN: OpenVPN, IPSec, GRE, L2TP, PPTP
Switching: VLAN (via Scripting), tunneled VLANs (via Scripting), IGMP
Management: HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop
Diagnostics: One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators
Configuration: Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3
Security: HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS)
Time synchronisation: SNTP Client, SNTP Server , Battery for RTC (CR1225)
Routing: Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT
Dynamic routing: Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing)

Ambient conditions

MTBF (MIL-HDBK-217F-2, parts count): 55.2 Years
Degree of Protection when Installed: IP30
Operating temperature: -40-+65 °C
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Dimensions (WxHxD): 145x32x105 mm
Weight: 510 g
Housing: Metal
Mount Type: DIN Rail and Wall mounting
IP Protection Rating: IP30

Approvals

Country certification: USA, Canada
Safety of industrial control equipment: UL/EN/AS/NZS 62368-1:2014 (formerly EN 60950-1)
Transportation: E8 (vehicles) , EN 45545-1 (fire) , EN 45545-2 HL1/HL2/HL3
Radio: PTCRB, AT&T, Verizon (pending), FCC CFR-47:2017 Part 15 Subpart B Class A, FCC CFR-47:2016 Part 22 Subpart H, FCC CFR-47:2016 Part 24 Subpart E

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.129 Revision Date: 02-20-2026
Variants
Item #Type
942284001OWL 4G North America
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
3D CAD Data - stp
Description: OWL 4G
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
User Manual Installation OWL 4G North America (Industrial Cellular Router) (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 02
PDN-OWL-4G-LPWAN-2023-12-Global-EN.pdf
Software OWL family
Description: Software for the OWL Family - MIB files and issue list are included in the Zip file
Version: 6.2.3
UM_GPS_OWL-Family_Rel_1-6-9_0320_en_2022-03-09.pdf
User Manual Configuration OWL 4G Family (Industrial Cellular Router) (English)
Description: The “Configuration” user manual contains important information you need to start operating the switch. It takes you step by step from the first startup operation through to the basic settings for operation in your environment.
Version: 06.2.01 (Revision 2022-03-09)