Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
802.11ac IP65/IP67 WLAN Gateway, 2x2 MIMO, Dual Band,, USA and Canada,, Accessories included,, Connectors included
| Name: | BAT867-F North America |
| Part Number: | 942276301 |
| Port Type and Quantity: | 1x Ethernet M12 X-Coded,, 1x Power M12 A-Coded |
| Radio protocol: | IEEE 802.11a/b/g/n/ac WLAN interface as per IEEE 802.11ac , 802.11F (IAPP) as Access Point, 802.11r as Access Point |
| Country certification: | Canada, USA |
| Local Management and Device Replacement: | Webinterface, HiDiscovery v1, Config files and scripts, Different config levels (factory, customer-specific, rollout, running) |
| Ethernet: | 1x 10/100/1000Mbit/s |
| Power Supply: | PoE PD via Ethernet M12 X-Coded,, 24VDC via M12 A-coded 5-pin,, field assembly connectors included,, field assembly connectors included |
| Antenna connector: | 2x N-Type Female Socket, requires N-Type Male Connectors on the Antenna |
| Frequency band: | Supports 2.4 GHz or 5 GHz: 2412-2472 MHz or 5180-5825 MHz (regulatory restrictions apply depending on the country of operation) |
| Modulation: | OFDM: BPSK, QPSK, DBPSK, DQPSK, 16-QAM, 64-QAM, 256-QAM; Note: MCS numbering changed with 11ac. Supported rates with up to 2 streams: MCS0-MCS9. Channel widths: 20MHz, 40MHz and 80MHz |
| Receiver sensitivity: | -95 dBm |
| Additional radio features: | 2x2 MIMO (configurable). Up to 2 streams (configurable). Spatial Multiplexing, Cyclic-Delay Diversity (CDD), Low-Density Parity Check (LDPC) Codes, Maximal Ratio Combining (MRC), Space Time Block Code (STBC) |
| Operating Voltage: | PoE PD 802.3af Class 3,, 24 VDC (18-32 VDC) |
| Power consumption: | Maximum power consumption : 9 W |
| Monitoring: | Syslog (UDP), SNMPv1/2c/3, (W)LANMonitor, Console, Email (SMTP) |
| Authentication: | User Management (local, RADIUS, TACACS+, fallback mode) |
| Encryption: | Open, WEP, 802.11i - WPA/WPA2 - Personal (PSK), 802.11i - WPA/WPA2 - Enterprise (802.1X: TLS, TTLS/PAP, TTLS/CHAP, TTLS/MSCHAP, TTLS/MSCHAPV2, TTLS/MD5, PEAP/MSCHAPV2) |
| Stateful inspection firewall: | Static Firewall Layer2, Layer3, IPv4/IPv6 with Incoming and Forwarding Ruleset, Stealth mode |
| Other services: | DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP |
| Software features: | High performance operating system HiLCOS. Supports WLAN functions, routing, firewall, VLAN and redundancy. IPv4 and IPv6. |
| Operating system: | HiLCOS, stores two separate firmware versions for fallback |
| Switching: | IGMP Snooping, VLAN (802.1Q), Switching over WLAN (Client Briding or P2P) |
| Redundancy: | RSTP, VRRP v2 |
| Management: | Web Interface (HTTPs), IPv4, IPv6, SNMP v1/v2/v3, Console (SSH, Telnet) |
| Diagnostics: | System log, reboot log, signal strength, Trace (via Lantools or Console), LEDs, IPerf Server and Client |
| Configuration: | Text file configuration and script, HTTP(s), Console (SSH, Telnet), SNMPv1/2c/3, LANConfig |
| Time synchronisation: | SNTP Client, SNTP Server |
| Routing: | Static unicast routing, RIP, Multinetting, IP Masquerading, Port Forwarding, Proxy ARP, 1-to-1 NAT, 1-to-N NAT, N-to-N NAT |
| Dynamic routing: | VRRP v2, BGP, OSPF |
| Management Software: | Industrial HiVision , LANConfig,, optional BAT Controller (WLC for AccessPoint mode) |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 2 046 413 h |
| Operating temperature: | -40-+70 °C |
| Note: | Temperature of the surrounding air. |
| Minimum Storage Temperature: | -40-+70 °C |
| Relative humidity (non-condensing): | 10-95 % |
| Protective paint on PCB: | Yes (conformal coating) |
| Dimensions (WxHxD): | 172 mm x 150 mm x 50 mm |
| Housing: | Metal |
| Mount Type: | Wall mounting |
| Protection class: | IP65/67 (when using matching connectors) |
| Basis Standard: | FCC, IC |
| Safety of information technology equipment: | IEC/EN 62368-1:2014 + AC:2015 (formerly EN 60950-1), EN 62311:2008 |
| Radio: | ETSI EN 300 328:2019 V2.2.2 (2.4GHz), ETSI EN 301 893:2017 V2.1.1 (5GHz), ETSI EN 302 502:2017 V2.1.1 (5.8GHz) |
| Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
| Access Point Functionality: | Yes (Free selection between Access Point, Access Client and Point-to-Point functionality separately in software). Operates as Managed Access Point in combination with a BAT Controller (WLC). PMK Caching, Preauthentication, OKC (Opportunistic Key Caching). |
| Number of SSIDs: | 8 (In parallel for Access Point and P2P mode, exclusively in Client mode) |
| Max. Number of Connected Clients: | 127 |
| Client / STA Functionality: | Yes (Can be switched in software between AP, P2P, Client) |
| 802.11n, 2.4 GHz, 20 MHz, MCS0: | -93 dBm |
| 802.11n, 2.4 GHz, 20 MHz, MCS7: | -76 dBm |
| 802.11n, 5 GHz, 20 MHz, MCS0: | -93 dBm |
| 802.11n, 5 GHz, 20 MHz, MCS7: | -73 dBm |
| Accessories to Order Separately: | External antennas; Cables 2m, 5m, 15m;,; 2x Antenna (BAT-ANT-N-3AGN-IP67); 1x 50 Ω terminating resistor |
| Scope of delivery: | Device, safety instructions, dust protection caps,, outdoor safety instructions,, 2x Antenna (BAT-ANT-N-3AGN-IP67), 1x 50 Ω terminating resistor, Field attachable Gigabit Ethernet connector “X”-coded (942 083-001), M12 power supply plug (ELKA 5012 PG7),, Field attachable Gigabit Ethernet connector “X”-coded (942 083-001), M12 power supply plug (ELKA 5012 PG7) |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.84 Revision Date: 11-06-2025 |
| Item # | Type |
|---|---|
| 942276301 | BAT867-FUSW99AW999BT699E999ZHXX.XX.XXXX |