Product Hierarchy
Product Hierarchy

BAT867-F North America f. Transportation - 802.11ac IP65/IP67 WLAN Gateway, 2x2 MIMO, Dual Band, USA and Canada, Accessories included


802.11ac IP65/IP67 WLAN Gateway, 2x2 MIMO, Dual Band,, USA and Canada,, Accessories included,, Connectors included

Life Cycle Status: Limited Std Warranty Period

Product Overview

Name: BAT867-F North America f. Transportation
Part Number: 942276300
Port Type and Quantity: 1x Ethernet M12 X-Coded,, 1x Power M12 A-Coded

Product Life Cycle

Life Cycle: Limited Std Warranty Period - the product is no longer manufactured but service may be available for active equipment
Discontinuation Announcement Date: 2024-11-14
Last Order Date: 2025-03-31
Last Delivery Date: 2025-12-31
Last Service Date: 2030-12-31

General Information

Scope of delivery: Device, safety instructions, dust protection caps,, outdoor safety instructions,, 2x Antenna (BAT-ANT-N-3AGN-IP67), 1x 50 Ω terminating resistor, Field attachable Gigabit Ethernet connector “X”-coded (942 083-001), M12 power supply plug (ELKA 5012 PG7),, Field attachable Gigabit Ethernet connector “X”-coded (942 083-001), M12 power supply plug (ELKA 5012 PG7)
Minimum Storage Temperature: -40-+70 °C

More Interfaces

Local Management and Device Replacement: Webinterface, HiDiscovery v1, Config files and scripts, Different config levels (factory, customer-specific, rollout, running)
Ethernet Connector Type: 1x 10/100/1000Mbit/s
Power Supply: PoE PD via Ethernet M12 X-Coded,, 24VDC via M12 A-coded 5-pin,, field assembly connectors included,, field assembly connectors included

Radio technology

Modules
DescriptionAntenna ConnectorAdditional Radio FeaturesRadio ProtocolFrequency BandModulationAccess Point FunctionalityClient / STA Functionality
Module 12x N-Type Female Socket, requires N-Type Male Connectors on the Antenna2x2 MIMO (configurable). Up to 2 streams (configurable). Spatial Multiplexing, Cyclic-Delay Diversity (CDD), Low-Density Parity Check (LDPC) Codes, Maximal Ratio Combining (MRC), Space Time Block Code (STBC)IEEE 802.11a/b/g/n/ac WLAN interface as per IEEE 802.11ac , 802.11F (IAPP) as Access Point, 802.11r as Access PointSupports 2.4 GHz or 5 GHz: 2412-2472 MHz or 5180-5825 MHz (regulatory restrictions apply depending on the country of operation)OFDM: BPSK, QPSK, DBPSK, DQPSK, 16-QAM, 64-QAM, 256-QAM; Note: MCS numbering changed with 11ac. Supported rates with up to 2 streams: MCS0-MCS9. Channel widths: 20MHz, 40MHz and 80MHzYes (Free selection between Access Point, Access Client and Point-to-Point functionality separately in software). Operates as Managed Access Point in combination with a BAT Controller (WLC). PMK Caching, Preauthentication, OKC (Opportunistic Key Caching).Yes (Can be switched in software between AP, P2P, Client)
Receiver sensitivity: -95 dBm

Power requirements

Operating Voltage: PoE PD 802.3af Class 3,, 24 VDC (18-32 VDC)
Power Consumption: Maximum power consumption : 9 W

Diagnostics features

Monitoring: Syslog (UDP), SNMPv1/2c/3, (W)LANMonitor, Console, Email (SMTP)

Security features

Authentication: User Management (local, RADIUS, TACACS+, fallback mode)
Encryption: Open, WEP, 802.11i - WPA/WPA2 - Personal (PSK), 802.11i - WPA/WPA2 - Enterprise (802.1X: TLS, TTLS/PAP, TTLS/CHAP, TTLS/MSCHAP, TTLS/MSCHAPV2, TTLS/MD5, PEAP/MSCHAPV2)
Stateful inspection firewall: Static Firewall Layer2, Layer3, IPv4/IPv6 with Incoming and Forwarding Ruleset, Stealth mode

Service

Other services: DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP

Software

Software features: High performance operating system HiLCOS. Supports WLAN functions, routing, firewall, VLAN and redundancy. IPv4 and IPv6.
Operating system: HiLCOS, stores two separate firmware versions for fallback
Switching: IGMP Snooping, VLAN (802.1Q), Switching over WLAN (Client Briding or P2P)
Redundancy: RSTP, VRRP v2
Management: Web Interface (HTTPs), IPv4, IPv6, SNMP v1/v2/v3, Console (SSH, Telnet)
Diagnostics: System log, reboot log, signal strength, Trace (via Lantools or Console), LEDs, IPerf Server and Client
Configuration: Text file configuration and script, HTTP(s), Console (SSH, Telnet), SNMPv1/2c/3, LANConfig
Time synchronisation: SNTP Client, SNTP Server
Routing: Static unicast routing, RIP, Multinetting, IP Masquerading, Port Forwarding, Proxy ARP, 1-to-1 NAT, 1-to-N NAT, N-to-N NAT
Dynamic routing: VRRP v2, BGP, OSPF
Management Software: Industrial HiVision , LANConfig,, optional BAT Controller (WLC for AccessPoint mode)

Ambient conditions

MTBF (Telcordia SR-332 Issue 3) @ 25°C: 2 046 413 h
Operating temperature: -40-+70 °C
Note: Temperature of the surrounding air.
Relative humidity (non-condensing): 10-95 %
Protective paint on PCB: Yes (conformal coating)

Mechanical construction

Dimensions (WxHxD): 172 mm x 150 mm x 50 mm
Housing: Metal
Mount Type: Wall mounting
IP Protection Rating: IP65/67 (when using matching connectors)

Approvals

Country certification: Canada, USA
Basis Standard: FCC, IC
Safety of information technology equipment: IEC/EN 62368-1:2014 + AC:2015 (formerly EN 60950-1), EN 62311:2008
Transportation: EN 50121-4:2016
Radio: ETSI EN 300 328:2019 V2.2.2 (2.4GHz), ETSI EN 301 893:2017 V2.1.1 (5GHz), ETSI EN 302 502:2017 V2.1.1 (5.8GHz)

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)

WLAN Access Point

Number of SSIDs: 8 (In parallel for Access Point and P2P mode, exclusively in Client mode)
Max. Number of Connected Clients: 127

Accessories

Accessories to Order Separately: External antennas; Cables 2m, 5m, 15m;,; 2x Antenna (BAT-ANT-N-3AGN-IP67); 1x 50 Ω terminating resistor

Further Instructions

Product Documentation: https://www.doc.hirschmann.com

History

Update and Revision: Revision Number: 0.90 Revision Date: 02-20-2026
Variants
Item #Type
942276300BAT867-FUSW99AW9J9BT699E999ZHXX.XX.XXXX
EU Declaration of conformity
Version: 20-07-06
User Manual Installation BAT867-F (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 04
Reference Manual Command Line Interface (CLI) HiLCOS (English)
Description: The “Command Line Interface” reference manual contains detailed information on using the Command Line Interface to operate the individual functions of the device.
Version: 10.34 Revision 04/2022
Software HiLCOS Wireless
Description: Software for OpenBAT-R/OpenBAT-F, BAT-F-11ac, BAT867, BAT450-F-11n, BAT450-F-11ac, BAT-Controller WLC and BAT-Controller Virtual
Version: HiLCOS-10.34.6313-RU7
User Manual Configuration Guide HiLCOS (English)
Description: The “Configuration Guide” user manual contains detailed information on configuring, administrating, operating and maintaining the device.
Version: 10.34 Revision 08/2022
No accessories are available for this product