(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
802.11ac IP65/IP67 WLAN Gateway, 2x2 MIMO, Dual Band,, Europe,, Accessories included,, Connectors included
Life Cycle Status: Limited Std Warranty Period
| Name: | BAT867-F Europe |
| Part Number: | 942276201 |
| Port Type and Quantity: | 1x Ethernet M12 X-Coded,, 1x Power M12 A-Coded |
| Life Cycle: | Limited Std Warranty Period - the product is no longer manufactured but service may be available for active equipment |
| Discontinuation Announcement Date: | 2024-11-14 |
| Last Order Date: | 2025-03-31 |
| Last Delivery Date: | 2025-07-31 |
| Last Service Date: | 2030-12-31 |
| Scope of delivery: | Device, safety instructions, dust protection caps,, EU declaration of conformity,, outdoor safety instructions,, 2x Antenna (BAT-ANT-N-3AGN-IP67), 1x 50 Ω terminating resistor, Field attachable Gigabit Ethernet connector “X”-coded (942 083-001), M12 power supply plug (ELKA 5012 PG7),, Field attachable Gigabit Ethernet connector “X”-coded (942 083-001), M12 power supply plug (ELKA 5012 PG7) |
| Minimum Storage Temperature: | -40-+70 °C |
| Local Management and Device Replacement: | Webinterface, HiDiscovery v1, Config files and scripts, Different config levels (factory, customer-specific, rollout, running) |
| Ethernet Connector Type: | 1x 10/100/1000Mbit/s |
| Power Supply: | PoE PD via Ethernet M12 X-Coded,, 24VDC via M12 A-coded 5-pin,, field assembly connectors included,, field assembly connectors included |
| Description | Antenna Connector | Additional Radio Features | Radio Protocol | Frequency Band | Modulation | Access Point Functionality | Client / STA Functionality |
|---|---|---|---|---|---|---|---|
| Module 1 | 2x N-Type Female Socket, requires N-Type Male Connectors on the Antenna | 2x2 MIMO (configurable). Up to 2 streams (configurable). Spatial Multiplexing, Cyclic-Delay Diversity (CDD), Low-Density Parity Check (LDPC) Codes, Maximal Ratio Combining (MRC), Space Time Block Code (STBC) | IEEE 802.11a/b/g/n/ac WLAN interface as per IEEE 802.11ac , 802.11F (IAPP) as Access Point, 802.11r as Access Point | Supports 2.4 GHz or 5 GHz: 2412-2472 MHz or 5180-5825 MHz (regulatory restrictions apply depending on the country of operation) | OFDM: BPSK, QPSK, DBPSK, DQPSK, 16-QAM, 64-QAM, 256-QAM; Note: MCS numbering changed with 11ac. Supported rates with up to 2 streams: MCS0-MCS9. Channel widths: 20MHz, 40MHz and 80MHz | Yes (Free selection between Access Point, Access Client and Point-to-Point functionality separately in software). Operates as Managed Access Point in combination with a BAT Controller (WLC). PMK Caching, Preauthentication, OKC (Opportunistic Key Caching). | Yes (Can be switched in software between AP, P2P, Client) |
| Receiver sensitivity: | -95 dBm |
| Operating Voltage: | PoE PD 802.3af Class 3,, 24 VDC (18-32 VDC) |
| Power Consumption: | Maximum power consumption : 9 W |
| Monitoring: | Syslog (UDP), SNMPv1/2c/3, (W)LANMonitor, Console, Email (SMTP) |
| Authentication: | User Management (local, RADIUS, TACACS+, fallback mode) |
| Encryption: | Open, WEP, 802.11i - WPA/WPA2 - Personal (PSK), 802.11i - WPA/WPA2 - Enterprise (802.1X: TLS, TTLS/PAP, TTLS/CHAP, TTLS/MSCHAP, TTLS/MSCHAPV2, TTLS/MD5, PEAP/MSCHAPV2) |
| Stateful inspection firewall: | Static Firewall Layer2, Layer3, IPv4/IPv6 with Incoming and Forwarding Ruleset, Stealth mode |
| Other services: | DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP |
| Software features: | High performance operating system HiLCOS. Supports WLAN functions, routing, firewall, VLAN and redundancy. IPv4 and IPv6. |
| Operating system: | HiLCOS, stores two separate firmware versions for fallback |
| Switching: | IGMP Snooping, VLAN (802.1Q), Switching over WLAN (Client Briding or P2P) |
| Redundancy: | RSTP, VRRP v2 |
| Management: | Web Interface (HTTPs), IPv4, IPv6, SNMP v1/v2/v3, Console (SSH, Telnet) |
| Diagnostics: | System log, reboot log, signal strength, Trace (via Lantools or Console), LEDs, IPerf Server and Client |
| Configuration: | Text file configuration and script, HTTP(s), Console (SSH, Telnet), SNMPv1/2c/3, LANConfig |
| Time synchronisation: | SNTP Client, SNTP Server |
| Routing: | Static unicast routing, RIP, Multinetting, IP Masquerading, Port Forwarding, Proxy ARP, 1-to-1 NAT, 1-to-N NAT, N-to-N NAT |
| Dynamic routing: | VRRP v2, BGP, OSPF |
| Management Software: | Industrial HiVision , LANConfig,, optional BAT Controller (WLC for AccessPoint mode) |
| MTBF (Telcordia SR-332 Issue 3) @ 25°C: | 2 046 413 h |
| Operating temperature: | -40-+70 °C |
| Note: | Temperature of the surrounding air. |
| Relative humidity (non-condensing): | 10-95 % |
| Protective paint on PCB: | Yes (conformal coating) |
| Dimensions (WxHxD): | 172 mm x 150 mm x 50 mm |
| Housing: | Metal |
| Mount Type: | Wall mounting |
| IP Protection Rating: | IP65/67 (when using matching connectors) |
| Country certification: | Europe (Austria, Belgium, Bulgaria, Croatia, Cyprus, Czech, Denmark, Estonia, Finland, France, Germany, Great Britain, Greece, Hungary, Ireland, Italy, Latvia, Lituania, Luxembourg, Malta, Netherland, Poland, Portugal, Romania, Sweden, Slowakia, Slowenia, Spain), Iceland, Liechtenstein, Norway, Switzerland, Turkey |
| Basis Standard: | CE, RED |
| Safety of information technology equipment: | IEC/EN 62368-1:2014 + AC:2015 (formerly EN 60950-1), EN 62311:2008 |
| Radio: | ETSI EN 300 328:2019 V2.2.2 (2.4GHz), ETSI EN 301 893:2017 V2.1.1 (5GHz), ETSI EN 302 502:2017 V2.1.1 (5.8GHz) |
| Guarantee: | 60 months (please refer to the terms of guarantee for detailed information) |
| Number of SSIDs: | 8 (In parallel for Access Point and P2P mode, exclusively in Client mode) |
| Max. Number of Connected Clients: | 127 |
| Accessories to Order Separately: | External antennas; Cables 2m, 5m, 15m;,; 2x Antenna (BAT-ANT-N-3AGN-IP67); 1x 50 Ω terminating resistor |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Software Download: | https://my.belden.com/s/downloads |
| Update and Revision: | Revision Number: 0.79 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 942276201 | BAT867-FEUW99AW999BT699E999ZHXX.XX.XXXX |