Networking & Data Cable
(531)Industrial Ethernet Cable
(103)Enterprise Category Cable
(143)Industrial Protocol / Data Bus Cable
(284)Audio Cable
(493)Digital
(96)Analog
(138)Microphone
(42)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(255)Video Cable
(270)75 Ohm SDI Coax
(105)Camera Cable
(44)CATV & Satelite
(53)CCTV & Security
(30)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(353)50 Ohm Transmission Cable
(66)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(11)Multi-Media Cable
(33)Fiber Cable
(11344)Indoor Fiber Cable
(1447)Indoor/Outdoor Fiber Cable
(5499)Outdoor Fiber Cable
(4054)SMPTE Cable
(14)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(754)Instrumentation Cable
(316)UL 300V PLTC/PLTC-ER Cable
(173)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(29)Control / Power Cable
(451)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(528)Audio, Sound, & Control Cable
(193)Access Control Cable
(23)Fire Alarm Cable
(72)Nurse Call
(2)Security & Alarm Cable
(197)Surveillance Cable
(41)Connectors & Outlets
(2556)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(14)Fiber Connectors
(46)Mechanical Connectors
(20)Fiber Connector Accessories
(8)Adapters
(2)Fusion Splice-On Connectors
(16)Valve Connectors
(537)Type A
(423)Type A Field Attachables
(298)Type A Receptacles
(30)Type A Single-Ended Cordsets
(82)Type A Accessories
(13)Type B
(71)Type C
(43)Cross Connect Systems
(16)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(7)Category 5E Cross Connect Systems
(6)Power Connectors
(742)M12 Power
(281)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(198)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(58)Sensor Actuator Connectors
(844)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(131)Assemblies & Cordsets
(798)Fiber Patch Cords
(318)Double-Ended Cordsets
(65)Pigtails
(15)Pre-Terminated Assemblies
(359)AV Assemblies
(10)Patch Panels & Components
(383)Fiber Patch Panels
(42)Preloaded Coupler Patch Panels
(2)Modular (Empty) Panels
(4)Fiber Cassettes
(145)Adapter Frames
(63)Adapter Strips
(13)Fiber Wall Mounts
(6)Patch Panel Accessories
(35)Industrial Networking
(927)RS20/30
(14)SPIDER Fast/Gigabit Switches
(93)Managed Switches
(316)BOBCAT
(95)BXS
(8)GECKO Switches
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)MICE - Modular Switches
(31)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RSR Switches
(18)RED25 Switches
(4)RSP/RSPL/RSPS/RSPE Switches
(40)Rack Mount Switches
(119)DRAGON MACH4000
(15)GREYHOUND 105/106
(9)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 103
(4)MACH1020/1030
(3)MACH1040
(4)MACH100
(29)MACH4000
(21)IP65/IP67 Switches & Routers
(56)Embedded Ethernet
(4)Routers & WAN
(1)Security & Firewalls
(22)Wireless
(24)Cellular Routers
(10)Wireless LAN Devices
(12)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)OpenBAT-R / -F
(2)Wireless LAN Controller
(2)Software
(86)Secure Remote Access
(8)Network Management
(17)Software Tools
(4)Device Software
(57)Accessories
(144)Transceivers
(64)Fast Ethernet SFP Transceiver
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
(9)Connectors
(5)Mounting Accessories
(19)MIPP
(6)Miscellaneous Accessories
(12)Power Supplies and Cables
(18)Power over Ethernet (PoE) Injector
(3)Serial to Ethernet converters
(1)Terminal Cables
(7)Wireless Accessories
(1)FiberINTERFACES
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
(353)Server Cabinets
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
(32)Shelves
(1)Cabinet Accessories
(21)Lacing Accessories
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
(53)Fiber Splicers & Tool Kits
(9)Label & Identification
(7)Fanout & Breakout Kits
(2)Outlet & Hardware Accessories
(17)I/O Systems
(191)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(36)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)The BAT-C2's compact design and low weight are unprecedented in its class of ruggedized industrial WLAN devices. It is optimized for integration either into mobile units or stationary machines. When used as a mobile client it delivers fast roaming at an enterprise security level. When used stationary it allows for simple integration and automatic control of its AccessPoint functionality to deliver wireless access locally around a machine.
Type: | BAT-C2-W01.01-F01-U01-A01 |
Name: | BAT-C2 Europe |
Part Number: | 942 249-001 |
Availability: | Available |
Port type and quantity: | 1 Port: 10/100 BASE TX |
Radio protocol: | IEEE 802.11a, IEEE 802.11b, IEEE 802.11g, IEEE 802.11n, IEEE 802.11ac |
WLAN Antenna: | 2x RP-SMA Female Socket |
Ethernet: | M12 D-Coded Socket Female |
Power Supply: | M12 A-Coded Socket Male |
Power Loss Buffer: | min. 10 msec |
Operating Voltage: | 12 VDC .. 24 VDC (nominal), 9.6 VDC .. 32 VDC (max tolerances) |
Software features: | Filesystem to store custom data, QoS, QoS based on IP or Ports, GRE, MAC filter |
Management: | Web Interface (HTTPS),IPv4, IPv6, Filesystem to store custom data, SNMP v1/v2/v3 |
Diagnostics: | DNS, Routing, System Log, Ping, Traceroute, Syslog |
Configuration: | DHCP client, DHCP Server, Extendable via custom Python Scripts |
Security: | IPSec, Firewall, User Permission Management |
Routing: | Static, RIP, OSPF, 1:1 NAT, Port Forwarding |
MTBF (Telecordia SR-332 Issue 3) @ 25°C: | 137.8 Years |
Operating temperature: | -40-+70 °C |
Relative humidity (non-condensing): | 1-95 % |
Dimensions (WxHxD): | 102 mm x 72 mm x 34.5 mm |
Weight: | 140 g |
Housing: | Plastic (PC+ABS), fire safety UL 94 V-0 |
Protection class: | IP65 (when using matching connectors) |
IEC 60068-2-6 vibration: | 5 Hz ... 8,4 Hz with 3.5 mm Amplitude; 8.4 Hz ... 150 Hz with 1 g |
IEC 60068-2-27 shock: | 11 g at 11 ms |
EN 61000-4-2 electrostatic discharge (ESD): | 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 electromagnetic field: | 20 V/m (80 MHz - 1000 MHz), 10 V/m (1GHz - 3 GHz), 10 V/m (3 GHz - 6 GHz) |
EN 61000-4-4 fast transients (burst): | 2 kV power line, 1 kV data line (shielded) |
EN 61000-4-5 surge voltage: | power line 1 kV (line/earth), 0,5 kV (Line/line); data line 1 kV (shielded) |
EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz - 80 MHz); 1 kHz, 80 % AM |
EN 55032: | Class A |
Basis Standard: | CE Conformity, RED |
Safety of industrial control equipment: | EN 61131 |
Access Point Functionality: | Yes |
Channel Restriction if Client is Deactivated: | 1-13, 36-48 |
Security: | WPA/WPA2 Personal PSK |
802.11w - PMF: | Yes |
Client / STA Functionality: | yes |
Network Modes: | 1:1 MAC Adoption, Bridging, NAT + Masquerading |
Roaming Thresholds: | Yes |
Security: | IEEE 802.1X - FAST, IEEE 802.1X - LEAP, IEEE 802.1X - PEAP, IEEE 802.1X - TLS, IEEE 802.1X - TTLS, Open, WEP, WPA/WPA2 Enterprise Radius 802.1X, WPA/WPA2 Personal PSK |
WLAN technology | Power load |
---|---|
Minimal Output Power | 5 dBm |
Granularity steps | 1 dB |
802.11b, 1 Mbps | 16±2 dBm |
802.11b, 11 Mbps | 16±2 dBm |
802.11g, 6 Mbps | 14±2 dBm |
802.11g, 54 Mbps | 14±2 dBm |
802.11a, 6 Mbps | 14±2 dBm |
802.11a, 54 Mbps | 14±2 dBm |
802.11n, MCS0, 2.4 GHz | 13±2 dBm |
802.11n, MCS7, 2.4 GHz | 13±2 dBm |
802.11n, MCS0, 5 GHz | 13±2 dBm |
802.11n, MCS7, 5 GHz | 13±2 dBm |
802.11ac, MCS8, 5 GHz | 13±2 dBm |
802.11ac, MCS9, 5 GHz | 11±2 dBm |
802.11n, 2.4 GHz, 20 MHz, MCS0: | -93 dBm |
802.11n, 2.4 GHz, 20 MHz, MCS7: | -74 dBm |
802.11n, 5 GHz, 20 MHz, MCS0: | -92 dBm |
802.11n, 5 GHz, 20 MHz, MCS7: | -74 dBm |
802.11ac, 5 GHz, 20 MHz: | -70 dBm |
WLAN Approvals | Applicable |
---|---|
ETSI RED CE | Yes |
ETSI - EN 300 328 | Yes |
ETSI - EN 301 893-1 | Yes |
ETSI - EN 301 489-1 | Yes |
ETSI - EN 301 489-17 | Yes |
ETSI - EN 302 502 (5.8 GHz) | - |
ETSI - EN 300 440 (SRD) | - |
FCC | - |
SRRC | - |
WLAN AccessPoints/Clients | Applicable | WLAN AccessPoints/Clients | Applicable |
---|---|---|---|
Australia | - | Japan | - |
Austria | Yes | Latvia | Yes |
Belgium | Yes | Lithuania | Yes |
Brazil | - | Luxembourg | Yes |
Bulgaria | Yes | Malaysia | - |
Canada | - | Malta | Yes |
China | - | Mexico | - |
Croatia | Yes | Netherland | - |
Cyprus | Yes | New Zealand | - |
Czech Republic | Yes | Philippines | - |
Denmark | Yes | Poland | Yes |
Estonia | Yes | Portugal | Yes |
Finland | Yes | Romania | Yes |
France | Yes | Singapore | - |
Germany | Yes | Slowakia | Yes |
Great Britain | - | Slowenia | Yes |
Greece | Yes | South Korea | - |
Hungary | Yes | Spain | Yes |
India | - | Sweden | Yes |
Indonesia | - | Thailand | - |
Ireland | Yes | USA | - |
Italy | Yes | Vietnam | - |
WLAN Approvals | Applicable |
---|---|
2.4GHz | 1-11, 12, 13 |
Supported Bandwidth, 5GHz | 20/40/80 Mhz |
5GHz (U-NII-1), 36-48 | Yes |
5GHz (U-NII-2a), 52-64 | Yes |
5GHz (U-NII-2c), 100-116 | Yes |
5GHz (U-NII-2c), 120-128 | Yes |
5GHz (U-NII-2c), 132-140 | - |
5GHz (U-NII-2c), 144 | - |
5GHz (U-NII-3), 149-165 | - |
Accessories to Order Separately: | Ethernet Cable M12-RJ45, Ethernet Cable M12-M12, 942 046-001 BAT-ANT-RSMA-2AGN-R |
Scope of delivery: | 1x Device, 1x General Safety Instructions, 1x Power Connector |
Product Documentation: | https://www.doc.hirschmann.com |
Certificates: | https://www.doc.hirschmann.com/certificates.html |
Technical Information: | https://hirschmann-support.belden.com/en/kb/bat-c2 |
Item # | Type |
---|---|
942249001 | BAT-C2-W01.01-F01-U01-A01 |
Update and Revision: | Revision Number: 0.135 Revision Date: 04-08-2022 |