Product Hierarchy
Product Hierarchy

PTN-XFP-LR-1310 - XFP 1310nm - LR  for DRAGON-PTN


XFP 1310nm - LR  for DRAGON-PTN

Product description

Type: PTN-XFP-LR-1310, XFP 1310nm-LR
Description: XFP 1310nm - LR  for Dragon-PTN
Part Number: 942 246-002
Port type and quantity: 1 x 10000 Mbit/s with LC connector

Network size - length of cable

Single mode fiber (SM) 9/125 µm: 2.5 - 10 km (Link budget at 1310 nm = 1 - 6.2 dB; 0.4 db/km; 3.5 ps/(nm*km)

Power requirements

Operating Voltage: power supply via the node
Power consumption: 1 W

Software

Diagnostics: Optical input and output power, transceiver temperature

Ambient conditions

Operating temperature: -30-+60 °C
Storage/transport temperature: -30-+75 °C
Relative humidity (non-condensing): 5-95 %

Mechanical construction

Weight: 40 g
Mounting: XFP slot
Protection class: IP20

Mechanical stability

IEC 60068-2-6 vibration: 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 20 cycles, 1 octave/min
IEC 60068-2-27 shock: 15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD): 8 kV contact discharge, 15 kV air discharge
EN 61000-4-3 electromagnetic field: 35 V/m (80-3800 MHz)
EN 61000-4-4 fast transients (burst): 2 kV power line, 1 kV data line
EN 61000-4-5 surge voltage: power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line
EN 61000-4-6 Conducted Immunity: 3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022: EN 55022 Class B
FCC CFR47 Part 15: FCC 47CFR Part 15, Class B

Approvals

Safety of information technology equipment: EN60950

Scope of delivery and accessories

Scope of delivery: XFP module
Variants
Item #Type
942246002PTN-XFP-LR-1310, XFP 1310nm-LR
Update and Revision: Revision Number: 0.14 Revision Date: 01-22-2020
Safety and general information sheet (English)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 09
Sicherheits- und Informationsblatt (Deutsch)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 09
User Manual Installation Dragon PTN - Transmit Receive Module SFP/XFP (English)
Description: The “Installation” user manual contains a device description, safety instructions, and other information that you need to install the device before you begin with the configuration of the device.
Version: 01
No accessories are available for this product