DC/DC converter with 54 V power output
| Type: | PC150/110V/54V |
| Description: | DC/DC converter with 54 V power output |
| Part Number: | 942242001 |
| Voltage input: | Terminal block with pull spring, 7-pin |
| Voltage output: | Terminal block with pull spring, 7-pin |
| Current consumption: | 176 W |
| Input Voltage: | 50.4 V DC to 154 V DC |
| Operating Voltage: | 72 V DC ... 110 V DC (50.4 V DC ... 154 V DC) |
| Output Current: | 2.8 A |
| Power output in BTU (IT)/h: | 89 |
| Activation Current: | 2.4 A |
| Output voltage: | 54 V DC SELV +1.5 % Tolerance |
| Operating temperature: | -40-+70 °C |
| Minimum Storage Temperature: | -40-+85 °C |
| Relative humidity (non-condensing): | 5-95 % |
| Dimensions (WxHxD): | 160 mm x 65 mm x 115 mm |
| Weight: | 1.4 kg |
| Mount Type: | Wall mounting |
| IP Protection Rating: | IP20 |
| IEC 60068-2-6 vibration: | Operating: 5 Hz .. 150 Hz, broadband noise vertical: 1,0 m/s² (rms) horizontal: 0,7 m/s² (rms), not operating: 5 Hz .. 150 Hz, broadband noise vertical: 7,9 m/s² (rms) horizontal: 5,5 m/s² (rms) |
| IEC 60068-2-27 shock: | 15 g, 11 ms duration |
| EN 61000-4-2 electrostatic discharge (ESD): | ± 6 kV contact discharge; ± 8 kV air discharge |
| EN 61000-4-3 electromagnetic field: | 10 V/m (80 MHz ... 6000 MHz) |
| EN 61000-4-4 fast transients (burst): | 2 kV power line |
| EN 61000-4-5 surge voltage: | power lines: 2 kV (line/earth), 1 kV (line/line) |
| EN 61000-4-6 Conducted Immunity: | 10 V (150 kHz .. 80 MHz) |
| EN 55032: | EN 55032 Class A |
| FCC CFR47 Part 15: | FCC 47CFR Part 15, Class A |
| Basis Standard: | CE, EN50155, EN61131-2 |
| Safety of industrial control equipment: | EN 60950-1 |
| Railway norm: | EN 50121-4, EN 50155 |
| Transportation: | EN 50121-4, EN 50155, EN 45545-2 HL2 |
| Guarantee: | 24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf" |
| Scope of delivery: | 1 × Device; 1 × General safety instructions; 1 × 7-pin terminal block |
| Product Documentation: | https://www.doc.hirschmann.com |
| Certificates: | https://www.doc.hirschmann.com/certificates.html |
| Update and Revision: | Revision Number: 0.104 Revision Date: 02-20-2026 |
| Item # | Type |
|---|---|
| 942242001 | PC150/110V/54V Netzteil |