Product Hierarchy
Product Hierarchy

DRAGON PTN2209, Chassis w. 9 Interfaces - Full Gigabit MPLS-TP Switch with 9 media module slots


Full Gigabit MPLS-TP Switch with Switch with 9 interface options supporting 10 Gigabit XFP ports and L3 option, Advanced Packet Transport features, redundant design with redundant CPU and power supply, 1 L3 and 8 interface positions

Product description

Type: DRAGON PTN2209
Name: DRAGON PTN2209
Part Number: 942228003
Port type and quantity: Up to 4 x 10 Gigabit Ethernet and 27 x 1 Gigabit Ethernet L2/L3, modular design with various module configurations (PTN-4-E1T1-L, PTN-7-SERIAL, PTN-2-OLS, etc.), hot pluggable modules and power supply, future proof 40 Gigabit Ethernet (available soon)

Network size - cascadibility

Line - / star topology: any

Power requirements

Operating Voltage: Built-in power supply - Internal and redundant, 175 W up to 1000 W rated power, PoE up to 480 W

Software

Switching: Sub 50ms protection switching in all network topologies (MPLS-TP), Non-blocking 64 Gbps, 95 Mpps (Layer 2 throughput), MTU up to 9k, 32k MAC addresses, 4k Layer 2 Multicast entries, 2k VFI, 4k MPLS entries, BFD hardware support
Management: Auto provisioned and auto setup DCN for management, Full SNMP v3 management (no CLI needed), Management port on each CSM module, 2 input contacts allowing forwarding of local alarms to the TXCare platform, 2 output contacts for local triggering of alarms, Removable memory allowing easy replacement of CSM in the field, Hardware supported OAM, Automatic protection switching via BFD, LSP ping and LSP trace via BFD, Performance monitoring based on Y.1731 Loss and Delay
Diagnostics: Advanced monitoring capabilities based on MPLS-TP OAM enhancements
Security: Sticky MAC for easy locking of MAC address per service, MAC and IP based ACL, SNMPv3 encryption and authentication, Disable unsed portsLocked Node ID’s, Logical separation of services, Centralized user authentication and central event logging, Audit trail
Management Software: HiProvision platform for user friendly and fast deployment of the network. Supported by the automatic setup of the DCN and OAM features for continuous monitoring. SNMP v1/v2/v3

Ambient conditions

MTBF: 665 years
Operating temperature: -20-+65 °C
Storage/transport temperature: -30-+75 °C
Relative humidity (non-condensing): 10-95 %

Mechanical construction

Dimensions (WxHxD): 434 mm x 132.5 mm x 210 mm
Mounting: 19” Control Cabinet or DIN-Rail
Protection class: IP20

Approvals

Basis Standard: C-Tick, CE, EN 61131
Safety of industrial control equipment: IEC 61850-3, IEEE 1613
Transportation: EN50121-4

Further Instructions

Product Documentation: https://www.doc.hirschmann.com
Certificates: https://www.doc.hirschmann.com/certificates.html
Variants
Item #Type
942228003DRAGON PTN2209
Update and Revision: Revision Number: 0.44 Revision Date: 01-08-2021
Hirschmann Accessories - Selection Guide
Description: A wide range of system accessories that perfectly support industrial Ethernet and wireless solutions.
Version: English
Hirschmann Essentials Brochure
Description: Everything You Need to Build a Reliable Industrial Network. The Essentials Brochure provides you with a concise overview of the full range of Hirschmann standard products
Version: 2019-12
Industrial Networking - Short Form Catalog
Description: Hirschmann Brand of Ethernet Switches, Wireless LAN, Security and Connectivity Products Sets the Standard for Quality, Reliability and Service
Version: 2017
EU Declaration of conformity
Version: 18-03-29
Sicherheits- und Informationsblatt (Deutsch)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
Safety and general information sheet (English)
Description: The document “Safety and general information sheet” contains safety instructions and hyperlinks to our product pages where you can download the "User Manual Installation" necessary for the installation and operation of your device. The document also contains information for the first login (password).
Version: 10
DRM822_3_HiProvision_Alarms_List.pdf
DRM824_2_Add-on_CAR_IP.pdf
DRM825_3_Add-on_SNMP_Northbound.pdf
DRM826_2_Add-on_Generic_Reporting_Engine.pdf
DRM829_1_Add-on_Permanent_Monitoring.pdf
DRM830_1_HiProvision_Management_Op.pdf
DRM812_3_HiProvision_User_Management.pdf
DRM821_3_Dragon_PTN_HiProvision_Op.pdf
DRM828_2_Dragon_PTN_Bandwidth_Overview.pdf
DRM831_1_Dragon_PTN_Ethernet_Services.pdf
DRM832_1_Dragon_PTN_Legacy_Services.pdf
DRM833_1_Dragon_PTN_Network_Operation.pdf
No accessories are available for this product